1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cast Iron Pillow-Type Weight

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,950.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product. Not a set product.

Product Description

[Features]
· Excellent corrosion resistance, ideal for practical use as a standard reference weight.
· Features a full mirror finish and laser marking to produce a surface with very few irregularities.
· Can undergo standard reference instrument inspection (class 2, class 3). The term of validity for a standard reference instrument inspection is 1 year.
[Applications]
· Calibrating weighing instruments.

 
Part Number
1KG-MAKURA-FC-M1
1KG-MAKURA-FC-M2
2KG-MAKURA-FC-M1
2KG-MAKURA-FC-M2
5KG-MAKURA-FC-M1
5KG-MAKURA-FC-M2
10KG-MAKURA-FC-M1
10KG-MAKURA-FC-M2
50KG-MAKURA-FC-M1
50KG-MAKURA-FC-M2
100KG-MAKURA-FC-M1
100KG-MAKURA-FC-M2
200KG-MAKURA-FC-M1
200KG-MAKURA-FC-M2
500G-MAKURA-FC-M1
500G-MAKURA-FC-M2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccuracy
(Class)
Dimension A1
(mm)
Dimension A2
(mm)
Dimension B1
(mm)
Dimension B2
(mm)
Dimension H
(mm)
Nominal value

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M180745448471 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M280745448471 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M1101927062552 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M2101927062552 kg

฿ 12,400.00

A1J1 WEIGHT 1 Piece(s) 20 Day(s) M11331269283835 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M21331269283835 kg

฿ 10,950.00

A1J1 WEIGHT 1 Piece(s) 20 Day(s) M117216111410610310 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M217216111410610310 kg

฿ 999,999,999.00

WEIGHT 1 Piece(s) Quote M127726019017718850 kg

฿ 999,999,999.00

WEIGHT 1 Piece(s) Quote M227726019017718850 kg

฿ 999,999,999.00

WEIGHT 1 Piece(s) Quote M1352332240223220100 kg

฿ 999,999,999.00

WEIGHT 1 Piece(s) Quote M2352332240223220100 kg

฿ 999,999,999.00

WEIGHT 1 Piece(s) Quote M1390352300257308200 kg

฿ 999,999,999.00

WEIGHT 1 Piece(s) Quote M2390352300257308200 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M16459423735500 g

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M26459423735500 g

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Shape Pillow type
Materials Cast iron