1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pillow-Type Weight, Stainless Steel

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the actual product. Not a set product.

Product Description

[Features]
· Excellent corrosion resistance, ideal for practical use as a standard reference weight (classes 1, 2, 3).
· Features a full mirror finish and laser marking to produce a surface with very few irregularities.
· Can undergo standard reference instrument inspection (class 2, class 3.)
· The term of validity for a standard reference instrument inspection is 5 years.
[Applications]
· Calibrating scales and weights.
· Equipment for introducing an HACCP plan (situations in which sanitary conditions are required.)

 
Part Number
1KG-MAKURA-SUS-F1
1KG-MAKURA-SUS-F2
1KG-MAKURA-SUS-M1
1KG-MAKURA-SUS-M2
2KG-MAKURA-SUS-F1
2KG-MAKURA-SUS-F2
2KG-MAKURA-SUS-M1
2KG-MAKURA-SUS-M2
5KG-MAKURA-SUS-F1
5KG-MAKURA-SUS-F2
5KG-MAKURA-SUS-M1
5KG-MAKURA-SUS-M2
10KG-MAKURA-SUS-F1
10KG-MAKURA-SUS-F2
10KG-MAKURA-SUS-M1
10KG-MAKURA-SUS-M2
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccuracy
(Class)
Nominal value

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F11 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F21 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M11 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M21 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F12 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F22 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M12 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M22 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F15 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F25 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M15 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M25 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F110 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote F210 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M110 kg

฿ 999,999,999.00

A1J1 WEIGHT 1 Piece(s) Quote M210 kg

Loading...

  1. 1

Basic Information

Main applications Peripheral Equipment Type Option Shape Pillow type
Materials Non-magnetic stainless steel, mirror finish