(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Coolant Pump LHW203A-0.75-E

Coolant Pump LHW203A-0.75-E

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of LHW203A-0.75-E

  • Frequency(Hz)
    50 Hz
  • Output
    0.75 kW
  • Features 1
    Phase/Voltage: 3Φ200 V
  • Bore Diameter
    20
  • Number of Poles
    2P
  • Amount Of Content
    1 unit
Part Number
LHW203A-0.75-E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 86,154.00

฿ 64,064.11

COOLANT PUMPS 1 Piece(s) Same day 1 unit

Basic Specifications

  • Frequency(Hz)
    50 Hz
  • Output
    0.75 kW
  • Features 1
    Phase/Voltage: 3Φ200 V
  • Bore Diameter
    20
  • Number of Poles
    2P
  • Amount Of Content
    1 unit

Product Description

[Features]
· Immersion type
· Non-sealed
· Multistage
· 2-pole
· Low flow rate
· Middle pump head
· Liquid quality: water soluble coolant liquid
· Liquid temperature: 0 to 60°C
[Applications]
· For workpiece washing
· For various types of filtering
· For tank transport
· For shower curtains
· For oil wheel drills
· For through-spindle
· Coolant liquid transport for through-tool

Specifications of LHW203A-0.75-E

  • Frequency(Hz)
    50 Hz
  • Output
    0.75 kW
  • Features 1
    Phase/Voltage: 3Φ200 V
  • Bore Diameter
    20
  • Number of Poles
    2P
  • Amount Of Content
    1 unit
Part Number
LHW203A-0.75-E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 86,154.00

฿ 64,064.11

COOLANT PUMPS 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1