1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Pipe Siphon

Pipe Siphon
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,488.03/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· This product for heat radiation is used for measured fluids with a high temperature, such as vapor.
· This product is a union type, allowing the pressure gauge direction to be determined.
[Applications]
· Joint mounted between the gauge cock and piping.

 
Part Number
SUS316-G1/2-G1/2-ZPS
SUS316-G1/2-R1/2-ZPS
SUS316-G3/8-G3/8-ZPS
SUS316-G3/8-R3/8-ZPS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMounting Screw (d1 x d2) Manufacturer model number JAN code

฿ 999,999,999.00

OPTION 1 Piece(s) Quote G1/2 × G1/2ZPS-4464589528253922

฿ 999,999,999.00

OPTION 1 Piece(s) Quote G1/2 × R1/2ZPS-4964589528253939

฿ 999,999,999.00

OPTION 1 Piece(s) Quote G3/8 × G3/8ZPS-3364589528253908

฿ 4,488.03

OPTION 1 Piece(s) 45 Day(s) G3/8 × R3/8ZPS-3864589528253915

Loading...

  1. 1

Basic Information

Material Stainless Steel (SUS316) Application Other Maximum operating pressure(Mpa) 20