(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
Part Number |
---|
BMT-G3/8-75X-0.1MPA-AMB |
BMT-R3/8-75X-0.1MPA-AMB |
BMU-G1/2-100X-0.1MPA-AMB |
BMU-G3/8-100X-0.1MPA-AMB |
BMU-R1/2-100X-0.1MPA-AMB |
BMU-R3/8-100X-0.1MPA-AMB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Manufacturer model number | JAN code | Connection port type |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | MPP-336B--0.1MPA-M | 4589528151419 | T | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | MPP-836B--0.1MPA-M | 4589528152348 | T | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | MPP-446B--0.1MPA-M | 4589528152034 | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G3/8 | MPP-346B--0.1MPA-M | 4589528151723 | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | MPP-946B--0.1MPA-M | 4589528152966 | U | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | MPP-846B--0.1MPA-M | 4589528152652 | U |
Loading...
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Pressure span(Mpa) | -0.1 | Case type | B | Case material | MPP Resin Screw Lid Case |
Specification | For vapor |
How can we improve?
How can we improve?