1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MPP Plastic Closed Vacuum Gauge SUS For Vapor, Rimless Type (A)

MPP Plastic Closed Vacuum Gauge SUS For Vapor, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· Uses stainless steel for wetted parts.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.

 
Part Number
AMU-G1/2-100X-0.1MPA-AMB
AMU-G3/8-100X-0.1MPA-AMB
AMU-R1/2-100X-0.1MPA-AMB
AMU-R3/8-100X-0.1MPA-AMB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew type and diameter Manufacturer model number JAN code

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote G1/2MPP-446A--0.1MPA-M4589528144886

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote G3/8MPP-346A--0.1MPA-M4589528144572

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote R1/2MPP-946A--0.1MPA-M4589528145814

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote R3/8MPP-846A--0.1MPA-M4589528145500

Loading...

  1. 1

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Case size(ømm) 100
Accuracy ±1.6% F.S Pressure span(Mpa) -0.1 Case type A
Connection port type U Case material MPP Resin Screw Lid Case Specification For vapor