(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number |
---|
BU-G1/2-100X-0.1MPA-AMP |
BU-G3/8-75X-0.1MPA-AMP |
BU-G3/8-100X-0.1MPA-AMP |
BU-R1/2-100X-0.1MPA-AMP |
BU-R3/8-75X-0.1MPA-AMP |
BU-R3/8-100X-0.1MPA-AMP |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | MPP-441B--0.1MPA | 4589528218600 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | MPP-331B--0.1MPA | 4589528217726 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G3/8 | MPP-341B--0.1MPA | 4589528218167 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | MPP-941B--0.1MPA | 4589528219928 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | MPP-831B--0.1MPA | 4589528219041 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | MPP-841B--0.1MPA | 4589528219485 |
Loading...
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Pressure span(Mpa) | -0.1 | Case type | B | Connection port type | U |
Case material | MPP Resin Screw Lid Case |
How can we improve?
How can we improve?