(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comes with a sealed resin case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | 2.5 | MPP-831A-2.5MPA-M | 4589528216552 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | 3 | MPP-831A-3MPA-M | 4589528216507 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | 3.5 | MPP-831A-3.5MPA-M | 4589528216576 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | 4 | MPP-831A-4MPA-M | 4589528216514 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | 5 | MPP-831A-5MPA-M | 4589528216521 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.05 | MPP-841A-0.05MPA-M | 4589528216682 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.06 | MPP-841A-0.06MPA-M | 4589528216699 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.1 | MPP-841A-0.1MPA-M | 4589528216729 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.2 | MPP-841A-0.2MPA-M | 4589528216736 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.3 | MPP-841A-0.3MPA-M | 4589528216743 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.4 | MPP-841A-0.4MPA-M | 4589528216750 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.5 | MPP-841A-0.5MPA-M | 4589528216767 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.6 | MPP-841A-0.6MPA-M | 4589528216774 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.7 | MPP-841A-0.7MPA-M | 4589528216781 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.16 | MPP-841A-0.16MPA-M | 4589528216705 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.25 | MPP-841A-0.25MPA-M | 4589528216712 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 1 | MPP-841A-1MPA-M | 4589528216798 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 1.6 | MPP-841A-1.6MPA-M | 4589528216842 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 2 | MPP-841A-2MPA-M | 4589528216804 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 2.5 | MPP-841A-2.5MPA-M | 4589528216866 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 3 | MPP-841A-3MPA-M | 4589528216811 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 3.5 | MPP-841A-3.5MPA-M | 4589528216880 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 4 | MPP-841A-4MPA-M | 4589528216828 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 5 | MPP-841A-5MPA-M | 4589528216835 |
Loading...
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | A | Connection port type | U | Case material | MPP Resin Screw Lid Case |
Specification | For vapor |
How can we improve?
How can we improve?