1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

MPK Metal Closed Vacuum Gauge, Rounded Edge Type (B)

MPK Metal Closed Vacuum Gauge, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
BU-G1/2-100X-0.1MPA-AMK
BU-G3/8-75X-0.1MPA-AMK
BU-G3/8-100X-0.1MPA-AMK
BU-R1/2-100X-0.1MPA-AMK
BU-R3/8-75X-0.1MPA-AMK
BU-R3/8-100X-0.1MPA-AMK
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100G1/2MPK-441B--0.1MPA4589528192849

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75G3/8MPK-331B--0.1MPA4589528191965

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100G3/8MPK-341B--0.1MPA4589528192405

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100R1/2MPK-941B--0.1MPA4589528194607

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75R3/8MPK-831B--0.1MPA4589528193723

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100R3/8MPK-841B--0.1MPA4589528194164

Loading...

  1. 1

Basic Information

Product Type Sealed Type Pressure Gauge Application Other Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type B Connection port type U
Case material Aluminum Black Case