(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Comes with a sealed metal case for use outdoors or in areas with high humidity or dust.
· The product is easy to handle and has excellent durability.
[Applications]
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | 2.5 | MPK-831A-2.5MPA-M | 4589528190357 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | 3 | MPK-831A-3MPA-M | 4589528190302 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | 3.5 | MPK-831A-3.5MPA-M | 4589528190371 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | 4 | MPK-831A-4MPA-M | 4589528190319 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | 5 | MPK-831A-5MPA-M | 4589528190326 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.05 | MPK-841A-0.05MPA-M | 4589528190487 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.06 | MPK-841A-0.06MPA-M | 4589528190494 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.1 | MPK-841A-0.1MPA-M | 4589528190524 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.2 | MPK-841A-0.2MPA-M | 4589528190531 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.3 | MPK-841A-0.3MPA-M | 4589528190548 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.4 | MPK-841A-0.4MPA-M | 4589528190555 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.5 | MPK-841A-0.5MPA-M | 4589528190562 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.6 | MPK-841A-0.6MPA-M | 4589528190579 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.7 | MPK-841A-0.7MPA-M | 4589528190586 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.16 | MPK-841A-0.16MPA-M | 4589528190500 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 0.25 | MPK-841A-0.25MPA-M | 4589528190517 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 1 | MPK-841A-1MPA-M | 4589528190593 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 1.6 | MPK-841A-1.6MPA-M | 4589528190647 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 2 | MPK-841A-2MPA-M | 4589528190609 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 2.5 | MPK-841A-2.5MPA-M | 4589528190661 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 3 | MPK-841A-3MPA-M | 4589528190616 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 3.5 | MPK-841A-3.5MPA-M | 4589528190685 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 4 | MPK-841A-4MPA-M | 4589528190623 | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | 5 | MPK-841A-5MPA-M | 4589528190630 |
Loading...
Product Type | Sealed Type Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | A | Connection port type | U | Case material | Aluminum Black Case |
Specification | For vapor |
How can we improve?
How can we improve?