(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Compact design using stainless steel for wetted parts.
· The compact and lightweight design enables mounting in small spaces.
[Applications]
· This product can measure corrosive fluids.
Part Number |
---|
ADT-G1/4-50X-0.1MPA-AKA |
ADT-R1/4-50X-0.1MPA-AKA |
ADT-R1/8-50X-0.1MPA-AKA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw type and diameter | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | G1/4 | KOT-216D--0.1MPA | 4589528135877 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | R1/4 | KOT-716D--0.1MPA | 4589528136294 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | R1/8 | KOT-616D--0.1MPA | 4589528136089 |
Loading...
Product Type | Small pressure gauge | Application | Other | Case size(ømm) | 50 |
---|---|---|---|---|---|
Accuracy | ±1.6% F.S | Pressure span(Mpa) | -0.1 | Case type | AD |
Connection port type | T | Case material | Iron Chrome Plating |
How can we improve?
How can we improve?