1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

KOT Compact Pressure Gauge, Rimless Type (A)

KOT Compact Pressure Gauge, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 804.33/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Compact size with stable quality and performance.
· The compact and lightweight design enables mounting in small spaces.
[Applications]
· Used to measure the pressure in pneumatic equipment and compact machinery.

 
Part Number
AT-G1/4-50X0.1MPA-AKT
AT-G1/4-50X0.2MPA-AKT
AT-G1/4-50X0.3MPA-AKT
AT-G1/4-50X0.4MPA-AKT
AT-G1/4-50X0.5MPA-AKT
AT-G1/4-50X0.6MPA-AKT
AT-G1/4-50X0.7MPA-AKT
AT-G1/4-50X1MPA-AKT
AT-G1/4-50X1.6MPA-AKT
AT-G1/4-50X2MPA-AKT
AT-G1/4-50X2.5MPA-AKT
AT-G1/4-50X3MPA-AKT
AT-G1/4-50X3.5MPA-AKT
AT-G1/4-50X4MPA-AKT
AT-G1/4-50X5MPA-AKT
AT-G1/4-50X6MPA-AKT
AT-G1/4-50X10MPA-AKT
AT-R1/4-50X0.1MPA-AKT
AT-R1/4-50X0.2MPA-AKT
AT-R1/4-50X0.3MPA-AKT
AT-R1/4-50X0.4MPA-AKT
AT-R1/4-50X0.5MPA-AKT
AT-R1/4-50X0.6MPA-AKT
AT-R1/4-50X0.7MPA-AKT
AT-R1/4-50X1MPA-AKT
AT-R1/4-50X1.6MPA-AKT
AT-R1/4-50X2MPA-AKT
AT-R1/4-50X5MPA-AKT
AT-R1/4-50X10MPA-AKT
AT-R1/8-40X0.1MPA-AKT
AT-R1/8-40X0.2MPA-AKT
AT-R1/8-40X0.3MPA-AKT
AT-R1/8-40X0.4MPA-AKT
AT-R1/8-40X0.5MPA-AKT
AT-R1/8-40X0.6MPA-AKT
AT-R1/8-40X0.25MPA-AKT
AT-R1/8-40X1MPA-AKT
AT-R1/8-50X0.1MPA-AKT
AT-R1/8-50X0.2MPA-AKT
AT-R1/8-50X0.3MPA-AKT
AT-R1/8-50X0.4MPA-AKT
AT-R1/8-50X0.5MPA-AKT
AT-R1/8-50X0.6MPA-AKT
AT-R1/8-50X1MPA-AKT
AT-R1/8-50X3.5MPA-AKT
AT-R1/8-50X5MPA-AKT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Accuracy Pressure span
(Mpa)
Manufacturer model number JAN code

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S0.1KOT-211A-0.1MPA4589528136348

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S0.2KOT-211A-0.2MPA4589528136355

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S0.3KOT-211A-0.3MPA4589528136362

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S0.4KOT-211A-0.4MPA4589528136379

฿ 804.33

PRESSURE GAUGE 1 Piece(s) 45 Day(s) 50G1/4±1.6% F.S0.5KOT-211A-0.5MPA4589528136386

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S0.6KOT-211A-0.6MPA4589528136393

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S0.7KOT-211A-0.7MPA4589528136409

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S1KOT-211A-1MPA4589528136416

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S1.6KOT-211A-1.6MPA4589528136492

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S2KOT-211A-2MPA4589528136423

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S2.5KOT-211A-2.5MPA4589528136508

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S3KOT-211A-3MPA4589528136430

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S3.5KOT-211A-3.5MPA4589528136515

฿ 1,634.00

PRESSURE GAUGE 1 Piece(s) 21 Day(s) 50G1/4±1.6% F.S4KOT-211A-4MPA4589528136447

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S5KOT-211A-5MPA4589528136454

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S6KOT-211A-6MPA4589528136461

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50G1/4±1.6% F.S10KOT-211A-10MPA4589528136485

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S0.1KOT-711A-0.1MPA4589528136973

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S0.2KOT-711A-0.2MPA4589528136980

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S0.3KOT-711A-0.3MPA4589528136997

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S0.4KOT-711A-0.4MPA4589528137000

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S0.5KOT-711A-0.5MPA4589528137017

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S0.6KOT-711A-0.6MPA4589528137024

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S0.7KOT-711A-0.7MPA4589528137031

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S1KOT-711A-1MPA4589528137048

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S1.6KOT-711A-1.6MPA4589528137123

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S2KOT-711A-2MPA4589528137055

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S5KOT-711A-5MPA4589528137086

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/4±1.6% F.S10KOT-711A-10MPA4589528137116

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 40R1/8±2.5% F.S0.1KOT-601A-0.1MPA4589528136546

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 40R1/8±2.5% F.S0.2KOT-601A-0.2MPA4589528136553

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 40R1/8±2.5% F.S0.3KOT-601A-0.3MPA4589528136560

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 40R1/8±2.5% F.S0.4KOT-601A-0.4MPA4589528136577

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 40R1/8±2.5% F.S0.5KOT-601A-0.5MPA4589528136584

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 40R1/8±2.5% F.S0.6KOT-601A-0.6MPA4589528136591

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 40R1/8±2.5% F.S0.25KOT-601A-0.25MPA4589528136539

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 40R1/8±2.5% F.S1KOT-601A-1MPA4589528136614

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/8±1.6% F.S0.1KOT-611A-0.1MPA4589528136676

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/8±1.6% F.S0.2KOT-611A-0.2MPA4589528136683

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/8±1.6% F.S0.3KOT-611A-0.3MPA4589528136690

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/8±1.6% F.S0.4KOT-611A-0.4MPA4589528136706

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/8±1.6% F.S0.5KOT-611A-0.5MPA4589528136713

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/8±1.6% F.S0.6KOT-611A-0.6MPA4589528136720

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/8±1.6% F.S1KOT-611A-1MPA4589528136744

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/8±1.6% F.S3.5KOT-611A-3.5MPA4589528136812

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 50R1/8±1.6% F.S5KOT-611A-5MPA4589528136782

Loading...

  1. 1

Basic Information

Product Type Small pressure gauge Application Other Case type A
Connection port type T Case material Iron Chrome Plating