1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IPT General Compound Gauge For Vapor, Rounded Edge Type (B)

IPT General Compound Gauge For Vapor, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
BMS-G1/2-100X0.1/-0.1MPA-AIT
BMS-G1/2-100X0.2/-0.1MPA-AIT
BMS-G1/2-100X0.3/-0.1MPA-AIT
BMS-G1/2-100X0.4/-0.1MPA-AIT
BMS-G1/2-100X0.5/-0.1MPA-AIT
BMS-G1/2-100X0.6/-0.1MPA-AIT
BMS-G1/2-100X0.25/-0.1MPA-AIT
BMS-G1/2-100X1/-0.1MPA-AIT
BMS-G1/2-100X1.6/-0.1MPA-AIT
BMS-G1/2-100X2/-0.1MPA-AIT
BMS-G1/2-100X2.5/-0.1MPA-AIT
BMS-G1/2-150X0.1/-0.1MPA-AIT
BMS-G1/2-150X0.2/-0.1MPA-AIT
BMS-G1/2-150X0.3/-0.1MPA-AIT
BMS-G1/2-150X0.4/-0.1MPA-AIT
BMS-G1/2-150X0.5/-0.1MPA-AIT
BMS-G1/2-150X0.6/-0.1MPA-AIT
BMS-G1/2-150X0.25/-0.1MPA-AIT
BMS-G1/2-150X1/-0.1MPA-AIT
BMS-G1/2-150X1.6/-0.1MPA-AIT
BMS-G1/2-150X2/-0.1MPA-AIT
BMS-G1/2-150X2.5/-0.1MPA-AIT
BMS-R1/2-100X0.1/-0.1MPA-AIT
BMS-R1/2-100X0.2/-0.1MPA-AIT
BMS-R1/2-100X0.3/-0.1MPA-AIT
BMS-R1/2-100X0.4/-0.1MPA-AIT
BMS-R1/2-100X0.5/-0.1MPA-AIT
BMS-R1/2-100X0.6/-0.1MPA-AIT
BMS-R1/2-100X0.25/-0.1MPA-AIT
BMS-R1/2-100X1/-0.1MPA-AIT
BMS-R1/2-100X1.6/-0.1MPA-AIT
BMS-R1/2-100X2/-0.1MPA-AIT
BMS-R1/2-100X2.5/-0.1MPA-AIT
BMS-R1/2-150X0.1/-0.1MPA-AIT
BMS-R1/2-150X0.2/-0.1MPA-AIT
BMS-R1/2-150X0.3/-0.1MPA-AIT
BMS-R1/2-150X0.4/-0.1MPA-AIT
BMS-R1/2-150X0.5/-0.1MPA-AIT
BMS-R1/2-150X0.6/-0.1MPA-AIT
BMS-R1/2-150X0.25/-0.1MPA-AIT
BMS-R1/2-150X1/-0.1MPA-AIT
BMS-R1/2-150X1.6/-0.1MPA-AIT
BMS-R1/2-150X2/-0.1MPA-AIT
BMS-R1/2-150X2.5/-0.1MPA-AIT
BMU-G3/8-75X0.1/-0.1MPA-AIT
BMU-G3/8-75X0.2/-0.1MPA-AIT
BMU-G3/8-75X0.3/-0.1MPA-AIT
BMU-G3/8-75X0.4/-0.1MPA-AIT
BMU-G3/8-75X0.5/-0.1MPA-AIT
BMU-G3/8-75X0.6/-0.1MPA-AIT
BMU-G3/8-75X0.25/-0.1MPA-AIT
BMU-G3/8-75X1/-0.1MPA-AIT
BMU-G3/8-75X1.6/-0.1MPA-AIT
BMU-G3/8-75X2/-0.1MPA-AIT
BMU-G3/8-75X2.5/-0.1MPA-AIT
BMU-G3/8-100X0.1/-0.1MPA-AIT
BMU-G3/8-100X0.2/-0.1MPA-AIT
BMU-G3/8-100X0.3/-0.1MPA-AIT
BMU-G3/8-100X0.4/-0.1MPA-AIT
BMU-G3/8-100X0.5/-0.1MPA-AIT
BMU-G3/8-100X0.6/-0.1MPA-AIT
BMU-G3/8-100X0.25/-0.1MPA-AIT
BMU-G3/8-100X1/-0.1MPA-AIT
BMU-G3/8-100X1.6/-0.1MPA-AIT
BMU-G3/8-100X2/-0.1MPA-AIT
BMU-G3/8-100X2.5/-0.1MPA-AIT
BMU-G3/8-150X0.1/-0.1MPA-AIT
BMU-G3/8-150X0.2/-0.1MPA-AIT
BMU-G3/8-150X0.3/-0.1MPA-AIT
BMU-G3/8-150X0.4/-0.1MPA-AIT
BMU-G3/8-150X0.5/-0.1MPA-AIT
BMU-G3/8-150X0.6/-0.1MPA-AIT
BMU-G3/8-150X0.25/-0.1MPA-AIT
BMU-G3/8-150X1/-0.1MPA-AIT
BMU-G3/8-150X1.6/-0.1MPA-AIT
BMU-G3/8-150X2/-0.1MPA-AIT
BMU-G3/8-150X2.5/-0.1MPA-AIT
BMU-R3/8-75X0.1/-0.1MPA-AIT
BMU-R3/8-75X0.2/-0.1MPA-AIT
BMU-R3/8-75X0.3/-0.1MPA-AIT
BMU-R3/8-75X0.4/-0.1MPA-AIT
BMU-R3/8-75X0.5/-0.1MPA-AIT
BMU-R3/8-75X0.6/-0.1MPA-AIT
BMU-R3/8-75X0.25/-0.1MPA-AIT
BMU-R3/8-75X1/-0.1MPA-AIT
BMU-R3/8-75X1.6/-0.1MPA-AIT
BMU-R3/8-75X2/-0.1MPA-AIT
BMU-R3/8-75X2.5/-0.1MPA-AIT
BMU-R3/8-100X0.1/-0.1MPA-AIT
BMU-R3/8-100X0.2/-0.1MPA-AIT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code Connection port type Case material

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 0.1IPT-441B-0.1/-0.1MPA-M4589528121115SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 0.2IPT-441B-0.2/-0.1MPA-M4589528121122SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 0.3IPT-441B-0.3/-0.1MPA-M4589528121139SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 0.4IPT-441B-0.4/-0.1MPA-M4589528121146SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 0.5IPT-441B-0.5/-0.1MPA-M4589528121153SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 0.6IPT-441B-0.6/-0.1MPA-M4589528121160SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 0.25IPT-441B-0.25/-0.1MPA-M4589528121184SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 1IPT-441B-1/-0.1MPA-M4589528121092SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 1.6IPT-441B-1.6/-0.1MPA-M4589528121054SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 2IPT-441B-2/-0.1MPA-M4589528121108SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G1/2-0.1 to 2.5IPT-441B-2.5/-0.1MPA-M4589528121078SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 0.1IPT-461B-0.1/-0.1MPA-M4589528121429SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 0.2IPT-461B-0.2/-0.1MPA-M4589528121436SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 0.3IPT-461B-0.3/-0.1MPA-M4589528121443SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 0.4IPT-461B-0.4/-0.1MPA-M4589528121450SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 0.5IPT-461B-0.5/-0.1MPA-M4589528121467SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 0.6IPT-461B-0.6/-0.1MPA-M4589528121474SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 0.25IPT-461B-0.25/-0.1MPA-M4589528121498SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 1IPT-461B-1/-0.1MPA-M4589528121405SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 1.6IPT-461B-1.6/-0.1MPA-M4589528121368SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 2IPT-461B-2/-0.1MPA-M4589528121412SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G1/2-0.1 to 2.5IPT-461B-2.5/-0.1MPA-M4589528121382SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 0.1IPT-941B-0.1/-0.1MPA-M4589528122662SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 0.2IPT-941B-0.2/-0.1MPA-M4589528122679SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 0.3IPT-941B-0.3/-0.1MPA-M4589528122686SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 0.4IPT-941B-0.4/-0.1MPA-M4589528122693SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 0.5IPT-941B-0.5/-0.1MPA-M4589528122709SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 0.6IPT-941B-0.6/-0.1MPA-M4589528122716SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 0.25IPT-941B-0.25/-0.1MPA-M4589528122730SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 1IPT-941B-1/-0.1MPA-M4589528122648SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 1.6IPT-941B-1.6/-0.1MPA-M4589528122600SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 2IPT-941B-2/-0.1MPA-M4589528122655SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R1/2-0.1 to 2.5IPT-941B-2.5/-0.1MPA-M4589528122624SIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 0.1IPT-961B-0.1/-0.1MPA-M4589528122976SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 0.2IPT-961B-0.2/-0.1MPA-M4589528122983SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 0.3IPT-961B-0.3/-0.1MPA-M4589528122990SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 0.4IPT-961B-0.4/-0.1MPA-M4589528123003SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 0.5IPT-961B-0.5/-0.1MPA-M4589528123010SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 0.6IPT-961B-0.6/-0.1MPA-M4589528123027SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 0.25IPT-961B-0.25/-0.1MPA-M4589528123041SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 1IPT-961B-1/-0.1MPA-M4589528122952SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 1.6IPT-961B-1.6/-0.1MPA-M4589528122914SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 2IPT-961B-2/-0.1MPA-M4589528122969SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150R1/2-0.1 to 2.5IPT-961B-2.5/-0.1MPA-M4589528122938SAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.1IPT-331B-0.1/-0.1MPA-M4589528120187UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.2IPT-331B-0.2/-0.1MPA-M4589528120194UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.3IPT-331B-0.3/-0.1MPA-M4589528120200UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.4IPT-331B-0.4/-0.1MPA-M4589528120217UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.5IPT-331B-0.5/-0.1MPA-M4589528120224UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.6IPT-331B-0.6/-0.1MPA-M4589528120231UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.25IPT-331B-0.25/-0.1MPA-M4589528120255UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 1IPT-331B-1/-0.1MPA-M4589528120163UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 1.6IPT-331B-1.6/-0.1MPA-M4589528120125UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 2IPT-331B-2/-0.1MPA-M4589528120170UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 2.5IPT-331B-2.5/-0.1MPA-M4589528120149UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.1IPT-341B-0.1/-0.1MPA-M4589528120491UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.2IPT-341B-0.2/-0.1MPA-M4589528120507UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.3IPT-341B-0.3/-0.1MPA-M4589528120514UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.4IPT-341B-0.4/-0.1MPA-M4589528120521UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.5IPT-341B-0.5/-0.1MPA-M4589528120538UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.6IPT-341B-0.6/-0.1MPA-M4589528120545UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.25IPT-341B-0.25/-0.1MPA-M4589528120569UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 1IPT-341B-1/-0.1MPA-M4589528120477UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 1.6IPT-341B-1.6/-0.1MPA-M4589528120439UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 2IPT-341B-2/-0.1MPA-M4589528120484UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 2.5IPT-341B-2.5/-0.1MPA-M4589528120453UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 0.1IPT-361B-0.1/-0.1MPA-M4589528120804UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 0.2IPT-361B-0.2/-0.1MPA-M4589528120811UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 0.3IPT-361B-0.3/-0.1MPA-M4589528120828UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 0.4IPT-361B-0.4/-0.1MPA-M4589528120835UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 0.5IPT-361B-0.5/-0.1MPA-M4589528120842UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 0.6IPT-361B-0.6/-0.1MPA-M4589528120859UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 0.25IPT-361B-0.25/-0.1MPA-M4589528120873UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 1IPT-361B-1/-0.1MPA-M4589528120781UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 1.6IPT-361B-1.6/-0.1MPA-M4589528120743UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 2IPT-361B-2/-0.1MPA-M4589528120798UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 150G3/8-0.1 to 2.5IPT-361B-2.5/-0.1MPA-M4589528120767UAluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.1IPT-831B-0.1/-0.1MPA-M4589528121733UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.2IPT-831B-0.2/-0.1MPA-M4589528121740UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.3IPT-831B-0.3/-0.1MPA-M4589528121757UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.4IPT-831B-0.4/-0.1MPA-M4589528121764UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.5IPT-831B-0.5/-0.1MPA-M4589528121771UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.6IPT-831B-0.6/-0.1MPA-M4589528121788UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.25IPT-831B-0.25/-0.1MPA-M4589528121801UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 1IPT-831B-1/-0.1MPA-M4589528121719UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 1.6IPT-831B-1.6/-0.1MPA-M4589528121672UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 2IPT-831B-2/-0.1MPA-M4589528121726UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 2.5IPT-831B-2.5/-0.1MPA-M4589528121696UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 0.1IPT-841B-0.1/-0.1MPA-M4589528122044UIron Black Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 0.2IPT-841B-0.2/-0.1MPA-M4589528122051UIron Black Case

Loading...

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type B Specification Vibration-resistant type for vapor