1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IPT General Vacuum Gauge, SUS Type, Vibration-Proof Type, Rimless Type (A)

IPT General Vacuum Gauge, SUS Type, Vibration-Proof Type, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Uses stainless steel for wetted parts.
· Used in areas with vibration.
[Applications]
· This product can measure corrosive fluids.

 
Part Number
AVT-G1/4-60X-0.1MPA-AIA
AVT-R1/4-60X-0.1MPA-AIA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew type and diameter Manufacturer model number JAN code

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote G1/4IPT-226A--0.1MPA-V4589528078730

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote R1/4IPT-726A--0.1MPA-V4589528080030

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Case size(ømm) 60
Accuracy ±1.6% F.S Pressure span(Mpa) -0.1 Case type A
Connection port type T Case material Iron Chrome Plating Specification Vibration-resistant type