1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IPT General Vacuum Gauge, SUS Type, Embedded Type (D, FD)

IPT General Vacuum Gauge, SUS Type, Embedded Type (D, FD)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Uses stainless steel for wetted parts.
· The product is easy to handle and has excellent durability.
[Applications]
· This product can measure corrosive fluids.

 
Part Number
DU-G1/2-100X-0.1MPA-AIA
DU-G3/8-75X-0.1MPA-AIA
DU-G3/8-100X-0.1MPA-AIA
DU-R1/2-100X-0.1MPA-AIA
DU-R3/8-75X-0.1MPA-AIA
DU-R3/8-100X-0.1MPA-AIA
FDU-G1/4-60X-0.1MPA-AIA
FDU-R1/4-60X-0.1MPA-AIA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code Case type

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100G1/2IPT-446D--0.1MPA4589528091487D

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75G3/8IPT-336D--0.1MPA4589528090602D

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100G3/8IPT-346D--0.1MPA4589528091043D

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100R1/2IPT-946D--0.1MPA4589528093160D

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75R3/8IPT-836D--0.1MPA4589528092286D

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100R3/8IPT-846D--0.1MPA4589528092729D

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 60G1/4IPT-226D--0.1MPA4589528090213FD

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 60R1/4IPT-726D--0.1MPA4589528091890FD

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Connection port type U Case material Iron Chrome Plating