1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IPT General Vacuum Gauge, Rounded Edge Type (B)

IPT General Vacuum Gauge, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· The product is easy to handle and has excellent durability.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
BS-G1/2-100X-0.1MPA-AIT
BS-G1/2-150X-0.1MPA-AIT
BS-R1/2-100X-0.1MPA-AIT
BS-R1/2-150X-0.1MPA-AIT
BU-G3/8-75X-0.1MPA-AIT
BU-G3/8-100X-0.1MPA-AIT
BU-G3/8-150X-0.1MPA-AIT
BU-R3/8-75X-0.1MPA-AIT
BU-R3/8-100X-0.1MPA-AIT
BU-R3/8-150X-0.1MPA-AIT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code Connection port type Case material

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100G1/2IPT-441B--0.1MPA4589528112793SIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 150G1/2IPT-461B--0.1MPA4589528113264SAluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100R1/2IPT-941B--0.1MPA4589528115039SIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 150R1/2IPT-961B--0.1MPA4589528115480SAluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75G3/8IPT-331B--0.1MPA4589528111468UIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100G3/8IPT-341B--0.1MPA4589528111901UIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 150G3/8IPT-361B--0.1MPA4589528112342UAluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75R3/8IPT-831B--0.1MPA4589528113707UIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100R3/8IPT-841B--0.1MPA4589528114148UIron Black Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 150R3/8IPT-861B--0.1MPA4589528114582UAluminum Alloy Case

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type B