(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Pressure span (Mpa) | Manufacturer model number | JAN code | Connection port type | Case material |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.05 | IPT-441B-0.05MPA-M | 4589528120880 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.06 | IPT-441B-0.06MPA-M | 4589528120897 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.1 | IPT-441B-0.1MPA-M | 4589528120927 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.2 | IPT-441B-0.2MPA-M | 4589528120934 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.3 | IPT-441B-0.3MPA-M | 4589528120941 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.4 | IPT-441B-0.4MPA-M | 4589528120958 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.5 | IPT-441B-0.5MPA-M | 4589528120965 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.6 | IPT-441B-0.6MPA-M | 4589528120972 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.7 | IPT-441B-0.7MPA-M | 4589528120989 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.16 | IPT-441B-0.16MPA-M | 4589528120903 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 0.25 | IPT-441B-0.25MPA-M | 4589528120910 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 1 | IPT-441B-1MPA-M | 4589528120996 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 1.6 | IPT-441B-1.6MPA-M | 4589528121047 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 2 | IPT-441B-2MPA-M | 4589528121009 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 2.5 | IPT-441B-2.5MPA-M | 4589528121061 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 3 | IPT-441B-3MPA-M | 4589528121016 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 3.5 | IPT-441B-3.5MPA-M | 4589528121085 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 4 | IPT-441B-4MPA-M | 4589528121023 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | 5 | IPT-441B-5MPA-M | 4589528121030 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.05 | IPT-461B-0.05MPA-M | 4589528121191 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.06 | IPT-461B-0.06MPA-M | 4589528121207 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.1 | IPT-461B-0.1MPA-M | 4589528121238 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.2 | IPT-461B-0.2MPA-M | 4589528121245 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.3 | IPT-461B-0.3MPA-M | 4589528121252 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.4 | IPT-461B-0.4MPA-M | 4589528121269 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.5 | IPT-461B-0.5MPA-M | 4589528121276 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.6 | IPT-461B-0.6MPA-M | 4589528121283 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.7 | IPT-461B-0.7MPA-M | 4589528121290 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.16 | IPT-461B-0.16MPA-M | 4589528121214 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 0.25 | IPT-461B-0.25MPA-M | 4589528121221 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 1 | IPT-461B-1MPA-M | 4589528121306 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 1.6 | IPT-461B-1.6MPA-M | 4589528121351 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 2 | IPT-461B-2MPA-M | 4589528121313 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 2.5 | IPT-461B-2.5MPA-M | 4589528121375 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 3 | IPT-461B-3MPA-M | 4589528121320 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 3.5 | IPT-461B-3.5MPA-M | 4589528121399 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 4 | IPT-461B-4MPA-M | 4589528121337 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | G1/2 | 5 | IPT-461B-5MPA-M | 4589528121344 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.05 | IPT-941B-0.05MPA-M | 4589528122433 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.06 | IPT-941B-0.06MPA-M | 4589528122440 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.1 | IPT-941B-0.1MPA-M | 4589528122471 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.2 | IPT-941B-0.2MPA-M | 4589528122488 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.3 | IPT-941B-0.3MPA-M | 4589528122495 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.4 | IPT-941B-0.4MPA-M | 4589528122501 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.5 | IPT-941B-0.5MPA-M | 4589528122518 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.6 | IPT-941B-0.6MPA-M | 4589528122525 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.7 | IPT-941B-0.7MPA-M | 4589528122532 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.16 | IPT-941B-0.16MPA-M | 4589528122457 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 0.25 | IPT-941B-0.25MPA-M | 4589528122464 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 1 | IPT-941B-1MPA-M | 4589528122549 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 1.6 | IPT-941B-1.6MPA-M | 4589528122594 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 2 | IPT-941B-2MPA-M | 4589528122556 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 2.5 | IPT-941B-2.5MPA-M | 4589528122617 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 3 | IPT-941B-3MPA-M | 4589528122563 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 3.5 | IPT-941B-3.5MPA-M | 4589528122631 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 4 | IPT-941B-4MPA-M | 4589528122570 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | 5 | IPT-941B-5MPA-M | 4589528122587 | S | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.05 | IPT-961B-0.05MPA-M | 4589528122747 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.06 | IPT-961B-0.06MPA-M | 4589528122754 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.1 | IPT-961B-0.1MPA-M | 4589528122785 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.2 | IPT-961B-0.2MPA-M | 4589528122792 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.3 | IPT-961B-0.3MPA-M | 4589528122808 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.4 | IPT-961B-0.4MPA-M | 4589528122815 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.5 | IPT-961B-0.5MPA-M | 4589528122822 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.6 | IPT-961B-0.6MPA-M | 4589528122839 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.7 | IPT-961B-0.7MPA-M | 4589528122846 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.16 | IPT-961B-0.16MPA-M | 4589528122761 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 0.25 | IPT-961B-0.25MPA-M | 4589528122778 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 1 | IPT-961B-1MPA-M | 4589528122853 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 1.6 | IPT-961B-1.6MPA-M | 4589528122907 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 2 | IPT-961B-2MPA-M | 4589528122860 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 2.5 | IPT-961B-2.5MPA-M | 4589528122921 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 3 | IPT-961B-3MPA-M | 4589528122877 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 3.5 | IPT-961B-3.5MPA-M | 4589528122945 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 4 | IPT-961B-4MPA-M | 4589528122884 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 150 | R1/2 | 5 | IPT-961B-5MPA-M | 4589528122891 | S | Aluminum Alloy Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.05 | IPT-331B-0.05MPA-M | 4589528119945 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.06 | IPT-331B-0.06MPA-M | 4589528119952 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.1 | IPT-331B-0.1MPA-M | 4589528119983 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.2 | IPT-331B-0.2MPA-M | 4589528119990 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.3 | IPT-331B-0.3MPA-M | 4589528120019 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.4 | IPT-331B-0.4MPA-M | 4589528120026 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.5 | IPT-331B-0.5MPA-M | 4589528120033 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.6 | IPT-331B-0.6MPA-M | 4589528120040 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.7 | IPT-331B-0.7MPA-M | 4589528120057 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.16 | IPT-331B-0.16MPA-M | 4589528119969 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 0.25 | IPT-331B-0.25MPA-M | 4589528119976 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 1 | IPT-331B-1MPA-M | 4589528120064 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 1.6 | IPT-331B-1.6MPA-M | 4589528120118 | U | Iron Black Case | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | 2 | IPT-331B-2MPA-M | 4589528120071 | U | Iron Black Case |
Loading...
Product Type | General-Purpose Pressure Gauge | Application | Other | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Case type | B | Specification | Vibration-resistant type for vapor |
How can we improve?
How can we improve?