1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IPT General Pressure Gauge, SUS Type For Vapor, Rimless Type (A) (Part Number)

IPT General Pressure Gauge, SUS Type For Vapor, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Uses stainless steel for wetted parts.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· This product can measure corrosive fluids.

 
Part Number
AMT-G1/4-60X0.05MPA-AIA
AMT-G1/4-60X0.06MPA-AIA
AMT-G1/4-60X0.1MPA-AIA
AMT-G1/4-60X0.2MPA-AIA
AMT-G1/4-60X0.3MPA-AIA
AMT-G1/4-60X0.4MPA-AIA
AMT-G1/4-60X0.5MPA-AIA
AMT-G1/4-60X0.6MPA-AIA
AMT-G1/4-60X0.7MPA-AIA
AMT-G1/4-60X0.16MPA-AIA
AMT-G1/4-60X0.25MPA-AIA
AMT-G1/4-60X1MPA-AIA
AMT-G1/4-60X1.6MPA-AIA
AMT-G1/4-60X2MPA-AIA
AMT-G1/4-60X2.5MPA-AIA
AMT-G1/4-60X3MPA-AIA
AMT-G1/4-60X3.5MPA-AIA
AMT-G1/4-60X4MPA-AIA
AMT-G1/4-60X5MPA-AIA
AMT-R1/4-60X0.05MPA-AIA
AMT-R1/4-60X0.06MPA-AIA
AMT-R1/4-60X0.1MPA-AIA
AMT-R1/4-60X0.2MPA-AIA
AMT-R1/4-60X0.3MPA-AIA
AMT-R1/4-60X0.4MPA-AIA
AMT-R1/4-60X0.5MPA-AIA
AMT-R1/4-60X0.6MPA-AIA
AMT-R1/4-60X0.7MPA-AIA
AMT-R1/4-60X0.16MPA-AIA
AMT-R1/4-60X0.25MPA-AIA
AMT-R1/4-60X1MPA-AIA
AMT-R1/4-60X1.6MPA-AIA
AMT-R1/4-60X2MPA-AIA
AMT-R1/4-60X2.5MPA-AIA
AMT-R1/4-60X3MPA-AIA
AMT-R1/4-60X3.5MPA-AIA
AMT-R1/4-60X4MPA-AIA
AMT-R1/4-60X5MPA-AIA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.05IPT-226A-0.05MPA-M4589528080931

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.06IPT-226A-0.06MPA-M4589528080948

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.1IPT-226A-0.1MPA-M4589528080979

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.2IPT-226A-0.2MPA-M4589528080986

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.3IPT-226A-0.3MPA-M4589528080993

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.4IPT-226A-0.4MPA-M4589528081006

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.5IPT-226A-0.5MPA-M4589528081013

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.6IPT-226A-0.6MPA-M4589528081020

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.7IPT-226A-0.7MPA-M4589528081037

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.16IPT-226A-0.16MPA-M4589528080955

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/40.25IPT-226A-0.25MPA-M4589528080962

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/41IPT-226A-1MPA-M4589528081044

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/41.6IPT-226A-1.6MPA-M4589528081099

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/42IPT-226A-2MPA-M4589528081051

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/42.5IPT-226A-2.5MPA-M4589528081112

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/43IPT-226A-3MPA-M4589528081068

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/43.5IPT-226A-3.5MPA-M4589528081136

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/44IPT-226A-4MPA-M4589528081075

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote G1/45IPT-226A-5MPA-M4589528081082

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.05IPT-726A-0.05MPA-M4589528081860

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.06IPT-726A-0.06MPA-M4589528081877

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.1IPT-726A-0.1MPA-M4589528081907

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.2IPT-726A-0.2MPA-M4589528081914

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.3IPT-726A-0.3MPA-M4589528081921

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.4IPT-726A-0.4MPA-M4589528081938

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.5IPT-726A-0.5MPA-M4589528081945

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.6IPT-726A-0.6MPA-M4589528081952

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.7IPT-726A-0.7MPA-M4589528081969

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.16IPT-726A-0.16MPA-M4589528081884

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/40.25IPT-726A-0.25MPA-M4589528081891

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/41IPT-726A-1MPA-M4589528081976

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/41.6IPT-726A-1.6MPA-M4589528082027

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/42IPT-726A-2MPA-M4589528081983

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/42.5IPT-726A-2.5MPA-M4589528082041

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/43IPT-726A-3MPA-M4589528081990

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/43.5IPT-726A-3.5MPA-M4589528082065

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/44IPT-726A-4MPA-M4589528082003

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote R1/45IPT-726A-5MPA-M4589528082010

Loading...

  1. 1

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Case size(ømm) 60
Accuracy ±1.6% F.S Case type A Connection port type T
Case material Iron Chrome Plating Specification Vibration-resistant type for vapor