1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IPT General Pressure Gauge, Vibration-Proof Type, Rounded Edge Type (B)

IPT General Pressure Gauge, Vibration-Proof Type, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,747.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· Used in areas with vibration.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
BVS-G1/2-100X0.05MPA-AIT
BVS-G1/2-100X0.06MPA-AIT
BVS-G1/2-100X0.1MPA-AIT
BVS-G1/2-100X0.2MPA-AIT
BVS-G1/2-100X0.3MPA-AIT
BVS-G1/2-100X0.4MPA-AIT
BVS-G1/2-100X0.5MPA-AIT
BVS-G1/2-100X0.6MPA-AIT
BVS-G1/2-100X0.7MPA-AIT
BVS-G1/2-100X0.16MPA-AIT
BVS-G1/2-100X0.25MPA-AIT
BVS-G1/2-100X1MPA-AIT
BVS-G1/2-100X1.6MPA-AIT
BVS-G1/2-100X2MPA-AIT
BVS-G1/2-100X2.5MPA-AIT
BVS-G1/2-100X3MPA-AIT
BVS-G1/2-100X3.5MPA-AIT
BVS-G1/2-100X4MPA-AIT
BVS-G1/2-100X5MPA-AIT
BVS-G1/2-100X6MPA-AIT
BVS-G1/2-100X7MPA-AIT
BVS-G1/2-100X10MPA-AIT
BVS-G1/2-100X16MPA-AIT
BVS-G1/2-100X20MPA-AIT
BVS-G1/2-100X25MPA-AIT
BVS-G1/2-100X30MPA-AIT
BVS-G1/2-100X35MPA-AIT
BVS-G1/2-100X40MPA-AIT
BVS-G1/2-100X50MPA-AIT
BVS-G1/2-100X60MPA-AIT
BVS-G1/2-100X70MPA-AIT
BVS-G1/2-100X100MPA-AIT
BVS-G1/2-150X0.1MPA-AIT
BVS-G1/2-150X0.2MPA-AIT
BVS-G1/2-150X0.3MPA-AIT
BVS-G1/2-150X0.4MPA-AIT
BVS-G1/2-150X0.5MPA-AIT
BVS-G1/2-150X0.6MPA-AIT
BVS-G1/2-150X0.7MPA-AIT
BVS-G1/2-150X0.16MPA-AIT
BVS-G1/2-150X0.25MPA-AIT
BVS-G1/2-150X1MPA-AIT
BVS-G1/2-150X1.6MPA-AIT
BVS-G1/2-150X2MPA-AIT
BVS-G1/2-150X2.5MPA-AIT
BVS-G1/2-150X3MPA-AIT
BVS-G1/2-150X3.5MPA-AIT
BVS-G1/2-150X4MPA-AIT
BVS-G1/2-150X5MPA-AIT
BVS-G1/2-150X6MPA-AIT
BVS-G1/2-150X7MPA-AIT
BVS-G1/2-150X10MPA-AIT
BVS-G1/2-150X16MPA-AIT
BVS-G1/2-150X20MPA-AIT
BVS-G1/2-150X25MPA-AIT
BVS-G1/2-150X30MPA-AIT
BVS-G1/2-150X35MPA-AIT
BVS-G1/2-150X40MPA-AIT
BVS-G1/2-150X50MPA-AIT
BVS-G1/2-150X60MPA-AIT
BVS-G1/2-150X70MPA-AIT
BVS-G1/2-150X100MPA-AIT
BVS-R1/2-100X0.05MPA-AIT
BVS-R1/2-100X0.06MPA-AIT
BVS-R1/2-100X0.1MPA-AIT
BVS-R1/2-100X0.2MPA-AIT
BVS-R1/2-100X0.3MPA-AIT
BVS-R1/2-100X0.4MPA-AIT
BVS-R1/2-100X0.5MPA-AIT
BVS-R1/2-100X0.6MPA-AIT
BVS-R1/2-100X0.7MPA-AIT
BVS-R1/2-100X0.16MPA-AIT
BVS-R1/2-100X0.25MPA-AIT
BVS-R1/2-100X1MPA-AIT
BVS-R1/2-100X1.6MPA-AIT
BVS-R1/2-100X2MPA-AIT
BVS-R1/2-100X2.5MPA-AIT
BVS-R1/2-100X3MPA-AIT
BVS-R1/2-100X3.5MPA-AIT
BVS-R1/2-100X4MPA-AIT
BVS-R1/2-100X5MPA-AIT
BVS-R1/2-100X6MPA-AIT
BVS-R1/2-100X7MPA-AIT
BVS-R1/2-100X10MPA-AIT
BVS-R1/2-100X16MPA-AIT
BVS-R1/2-100X20MPA-AIT
BVS-R1/2-100X25MPA-AIT
BVS-R1/2-100X30MPA-AIT
BVS-R1/2-100X35MPA-AIT
BVS-R1/2-100X40MPA-AIT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code Connection port type Case material

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.05IPT-441B-0.05MPA-V4589528116821SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.06IPT-441B-0.06MPA-V4589528116838SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.1IPT-441B-0.1MPA-V4589528116869SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.2IPT-441B-0.2MPA-V4589528116876SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.3IPT-441B-0.3MPA-V4589528116883SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.4IPT-441B-0.4MPA-V4589528116890SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.5IPT-441B-0.5MPA-V4589528116906SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.6IPT-441B-0.6MPA-V4589528116913SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.7IPT-441B-0.7MPA-V4589528116920SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.16IPT-441B-0.16MPA-V4589528116845SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.25IPT-441B-0.25MPA-V4589528116852SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/21IPT-441B-1MPA-V4589528116937SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/21.6IPT-441B-1.6MPA-V4589528117101SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/22IPT-441B-2MPA-V4589528116944SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/22.5IPT-441B-2.5MPA-V4589528117149SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/23IPT-441B-3MPA-V4589528116951SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/23.5IPT-441B-3.5MPA-V4589528117163SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/24IPT-441B-4MPA-V4589528116968SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/25IPT-441B-5MPA-V4589528116975SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/26IPT-441B-6MPA-V4589528116982SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/27IPT-441B-7MPA-V4589528116999SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/210IPT-441B-10MPA-V4589528117002SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/216IPT-441B-16MPA-V4589528117019SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/220IPT-441B-20MPA-V4589528117026SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/225IPT-441B-25MPA-V4589528117033SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/230IPT-441B-30MPA-V4589528117040SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/235IPT-441B-35MPA-V4589528117057SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/240IPT-441B-40MPA-V4589528117064SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/250IPT-441B-50MPA-V4589528117071SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/260IPT-441B-60MPA-V4589528117088SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/270IPT-441B-70MPA-V4589528117095SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/2100IPT-441B-100MPA-V4589528117118SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.1IPT-461B-0.1MPA-V4589528117316SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.2IPT-461B-0.2MPA-V4589528117323SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.3IPT-461B-0.3MPA-V4589528117330SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.4IPT-461B-0.4MPA-V4589528117347SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.5IPT-461B-0.5MPA-V4589528117354SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.6IPT-461B-0.6MPA-V4589528117361SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.7IPT-461B-0.7MPA-V4589528117378SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.16IPT-461B-0.16MPA-V4589528117293SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.25IPT-461B-0.25MPA-V4589528117309SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/21IPT-461B-1MPA-V4589528117385SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/21.6IPT-461B-1.6MPA-V4589528117552SAluminum Alloy Case

฿ 3,956.68

PRESSURE GAUGE 1 Piece(s) 45 Day(s) 150G1/22IPT-461B-2MPA-V4589528117392SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/22.5IPT-461B-2.5MPA-V4589528117590SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/23IPT-461B-3MPA-V4589528117408SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/23.5IPT-461B-3.5MPA-V4589528117613SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/24IPT-461B-4MPA-V4589528117415SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/25IPT-461B-5MPA-V4589528117422SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/26IPT-461B-6MPA-V4589528117439SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/27IPT-461B-7MPA-V4589528117446SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/210IPT-461B-10MPA-V4589528117453SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/216IPT-461B-16MPA-V4589528117460SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/220IPT-461B-20MPA-V4589528117477SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/225IPT-461B-25MPA-V4589528117484SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/230IPT-461B-30MPA-V4589528117491SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/235IPT-461B-35MPA-V4589528117507SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/240IPT-461B-40MPA-V4589528117514SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/250IPT-461B-50MPA-V4589528117521SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/260IPT-461B-60MPA-V4589528117538SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/270IPT-461B-70MPA-V4589528117545SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/2100IPT-461B-100MPA-V4589528117569SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.05IPT-941B-0.05MPA-V4589528119044SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.06IPT-941B-0.06MPA-V4589528119051SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.1IPT-941B-0.1MPA-V4589528119082SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.2IPT-941B-0.2MPA-V4589528119099SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.3IPT-941B-0.3MPA-V4589528119105SIron Black Case

฿ 2,747.13

PRESSURE GAUGE 1 Piece(s) Same day 100R1/20.4IPT-941B-0.4MPA-V4589528119112SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.5IPT-941B-0.5MPA-V4589528119129SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.6IPT-941B-0.6MPA-V4589528119136SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.7IPT-941B-0.7MPA-V4589528119143SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.16IPT-941B-0.16MPA-V4589528119068SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.25IPT-941B-0.25MPA-V4589528119075SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/21IPT-941B-1MPA-V4589528119150SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/21.6IPT-941B-1.6MPA-V4589528119327SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/22IPT-941B-2MPA-V4589528119167SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/22.5IPT-941B-2.5MPA-V4589528119365SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/23IPT-941B-3MPA-V4589528119174SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/23.5IPT-941B-3.5MPA-V4589528119389SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/24IPT-941B-4MPA-V4589528119181SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/25IPT-941B-5MPA-V4589528119198SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/26IPT-941B-6MPA-V4589528119204SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/27IPT-941B-7MPA-V4589528119211SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/210IPT-941B-10MPA-V4589528119228SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/216IPT-941B-16MPA-V4589528119235SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/220IPT-941B-20MPA-V4589528119242SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/225IPT-941B-25MPA-V4589528119259SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/230IPT-941B-30MPA-V4589528119266SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/235IPT-941B-35MPA-V4589528119273SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/240IPT-941B-40MPA-V4589528119280SIron Black Case

Loading...

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type B Specification Vibration-resistant type