1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

IPT General Pressure Gauge, Vibration-Proof Type, Rimless Type (A)

IPT General Pressure Gauge, Vibration-Proof Type, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,738.79/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Type approval has been received based on the new Japanese Measurement Act, which ensures high reliability and a diverse range of applicable fields.
· Used in areas with vibration.
[Applications]
· Comes in a variety of sizes, case configurations and pressure ranges for easy model selection.

 
Part Number
AVS-G1/2-100X0.05MPA-AIT
AVS-G1/2-100X0.06MPA-AIT
AVS-G1/2-100X0.1MPA-AIT
AVS-G1/2-100X0.2MPA-AIT
AVS-G1/2-100X0.3MPA-AIT
AVS-G1/2-100X0.4MPA-AIT
AVS-G1/2-100X0.5MPA-AIT
AVS-G1/2-100X0.6MPA-AIT
AVS-G1/2-100X0.7MPA-AIT
AVS-G1/2-100X0.16MPA-AIT
AVS-G1/2-100X0.25MPA-AIT
AVS-G1/2-100X1MPA-AIT
AVS-G1/2-100X1.6MPA-AIT
AVS-G1/2-100X2MPA-AIT
AVS-G1/2-100X2.5MPA-AIT
AVS-G1/2-100X3MPA-AIT
AVS-G1/2-100X3.5MPA-AIT
AVS-G1/2-100X4MPA-AIT
AVS-G1/2-100X5MPA-AIT
AVS-G1/2-100X6MPA-AIT
AVS-G1/2-100X7MPA-AIT
AVS-G1/2-100X10MPA-AIT
AVS-G1/2-100X16MPA-AIT
AVS-G1/2-100X20MPA-AIT
AVS-G1/2-100X25MPA-AIT
AVS-G1/2-100X30MPA-AIT
AVS-G1/2-100X35MPA-AIT
AVS-G1/2-100X40MPA-AIT
AVS-G1/2-100X50MPA-AIT
AVS-G1/2-100X60MPA-AIT
AVS-G1/2-100X70MPA-AIT
AVS-G1/2-100X100MPA-AIT
AVS-G1/2-150X0.1MPA-AIT
AVS-G1/2-150X0.2MPA-AIT
AVS-G1/2-150X0.3MPA-AIT
AVS-G1/2-150X0.4MPA-AIT
AVS-G1/2-150X0.5MPA-AIT
AVS-G1/2-150X0.6MPA-AIT
AVS-G1/2-150X0.7MPA-AIT
AVS-G1/2-150X0.16MPA-AIT
AVS-G1/2-150X0.25MPA-AIT
AVS-G1/2-150X1MPA-AIT
AVS-G1/2-150X1.6MPA-AIT
AVS-G1/2-150X2MPA-AIT
AVS-G1/2-150X2.5MPA-AIT
AVS-G1/2-150X3MPA-AIT
AVS-G1/2-150X3.5MPA-AIT
AVS-G1/2-150X4MPA-AIT
AVS-G1/2-150X5MPA-AIT
AVS-G1/2-150X6MPA-AIT
AVS-G1/2-150X7MPA-AIT
AVS-G1/2-150X10MPA-AIT
AVS-G1/2-150X16MPA-AIT
AVS-G1/2-150X20MPA-AIT
AVS-G1/2-150X25MPA-AIT
AVS-G1/2-150X30MPA-AIT
AVS-G1/2-150X35MPA-AIT
AVS-G1/2-150X40MPA-AIT
AVS-G1/2-150X50MPA-AIT
AVS-G1/2-150X60MPA-AIT
AVS-G1/2-150X70MPA-AIT
AVS-G1/2-150X100MPA-AIT
AVS-R1/2-100X0.05MPA-AIT
AVS-R1/2-100X0.06MPA-AIT
AVS-R1/2-100X0.1MPA-AIT
AVS-R1/2-100X0.2MPA-AIT
AVS-R1/2-100X0.3MPA-AIT
AVS-R1/2-100X0.4MPA-AIT
AVS-R1/2-100X0.5MPA-AIT
AVS-R1/2-100X0.6MPA-AIT
AVS-R1/2-100X0.7MPA-AIT
AVS-R1/2-100X0.16MPA-AIT
AVS-R1/2-100X0.25MPA-AIT
AVS-R1/2-100X1MPA-AIT
AVS-R1/2-100X1.6MPA-AIT
AVS-R1/2-100X2MPA-AIT
AVS-R1/2-100X2.5MPA-AIT
AVS-R1/2-100X3MPA-AIT
AVS-R1/2-100X3.5MPA-AIT
AVS-R1/2-100X4MPA-AIT
AVS-R1/2-100X5MPA-AIT
AVS-R1/2-100X6MPA-AIT
AVS-R1/2-100X7MPA-AIT
AVS-R1/2-100X10MPA-AIT
AVS-R1/2-100X16MPA-AIT
AVS-R1/2-100X20MPA-AIT
AVS-R1/2-100X25MPA-AIT
AVS-R1/2-100X30MPA-AIT
AVS-R1/2-100X35MPA-AIT
AVS-R1/2-100X40MPA-AIT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code Connection port type Case material

฿ 7,407.00

PRESSURE GAUGE 1 Piece(s) 23 Day(s) 100G1/20.05IPT-441A-0.05MPA-V4589528104811SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.06IPT-441A-0.06MPA-V4589528104828SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.1IPT-441A-0.1MPA-V4589528104859SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.2IPT-441A-0.2MPA-V4589528104866SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.3IPT-441A-0.3MPA-V4589528104873SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.4IPT-441A-0.4MPA-V4589528104880SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.5IPT-441A-0.5MPA-V4589528104897SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.6IPT-441A-0.6MPA-V4589528104903SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.7IPT-441A-0.7MPA-V4589528104910SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.16IPT-441A-0.16MPA-V4589528104835SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/20.25IPT-441A-0.25MPA-V4589528104842SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/21IPT-441A-1MPA-V4589528104927SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/21.6IPT-441A-1.6MPA-V4589528105092SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/22IPT-441A-2MPA-V4589528104934SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/22.5IPT-441A-2.5MPA-V4589528105139SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/23IPT-441A-3MPA-V4589528104941SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/23.5IPT-441A-3.5MPA-V4589528105153SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/24IPT-441A-4MPA-V4589528104958SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/25IPT-441A-5MPA-V4589528104965SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/26IPT-441A-6MPA-V4589528104972SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/27IPT-441A-7MPA-V4589528104989SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/210IPT-441A-10MPA-V4589528104996SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/216IPT-441A-16MPA-V4589528105009SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/220IPT-441A-20MPA-V4589528105016SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/225IPT-441A-25MPA-V4589528105023SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/230IPT-441A-30MPA-V4589528105030SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/235IPT-441A-35MPA-V4589528105047SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/240IPT-441A-40MPA-V4589528105054SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/250IPT-441A-50MPA-V4589528105061SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/260IPT-441A-60MPA-V4589528105078SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/270IPT-441A-70MPA-V4589528105085SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100G1/2100IPT-441A-100MPA-V4589528105108SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.1IPT-461A-0.1MPA-V4589528105306SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.2IPT-461A-0.2MPA-V4589528105313SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.3IPT-461A-0.3MPA-V4589528105320SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.4IPT-461A-0.4MPA-V4589528105337SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.5IPT-461A-0.5MPA-V4589528105344SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.6IPT-461A-0.6MPA-V4589528105351SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.7IPT-461A-0.7MPA-V4589528105368SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.16IPT-461A-0.16MPA-V4589528105283SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/20.25IPT-461A-0.25MPA-V4589528105290SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/21IPT-461A-1MPA-V4589528105375SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/21.6IPT-461A-1.6MPA-V4589528105542SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/22IPT-461A-2MPA-V4589528105382SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/22.5IPT-461A-2.5MPA-V4589528105580SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/23IPT-461A-3MPA-V4589528105399SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/23.5IPT-461A-3.5MPA-V4589528105603SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/24IPT-461A-4MPA-V4589528105405SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/25IPT-461A-5MPA-V4589528105412SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/26IPT-461A-6MPA-V4589528105429SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/27IPT-461A-7MPA-V4589528105436SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/210IPT-461A-10MPA-V4589528105443SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/216IPT-461A-16MPA-V4589528105450SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/220IPT-461A-20MPA-V4589528105467SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/225IPT-461A-25MPA-V4589528105474SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/230IPT-461A-30MPA-V4589528105481SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/235IPT-461A-35MPA-V4589528105498SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/240IPT-461A-40MPA-V4589528105504SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/250IPT-461A-50MPA-V4589528105511SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/260IPT-461A-60MPA-V4589528105528SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/270IPT-461A-70MPA-V4589528105535SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 150G1/2100IPT-461A-100MPA-V4589528105559SAluminum Alloy Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.05IPT-941A-0.05MPA-V4589528107034SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.06IPT-941A-0.06MPA-V4589528107041SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.1IPT-941A-0.1MPA-V4589528107072SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.2IPT-941A-0.2MPA-V4589528107089SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.3IPT-941A-0.3MPA-V4589528107096SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.4IPT-941A-0.4MPA-V4589528107102SIron Black Case

฿ 2,738.79

PRESSURE GAUGE 1 Piece(s) Same day 100R1/20.5IPT-941A-0.5MPA-V4589528107119SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.6IPT-941A-0.6MPA-V4589528107126SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.7IPT-941A-0.7MPA-V4589528107133SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.16IPT-941A-0.16MPA-V4589528107058SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/20.25IPT-941A-0.25MPA-V4589528107065SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/21IPT-941A-1MPA-V4589528107140SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/21.6IPT-941A-1.6MPA-V4589528107317SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/22IPT-941A-2MPA-V4589528107157SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/22.5IPT-941A-2.5MPA-V4589528107355SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/23IPT-941A-3MPA-V4589528107164SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/23.5IPT-941A-3.5MPA-V4589528107379SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/24IPT-941A-4MPA-V4589528107171SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/25IPT-941A-5MPA-V4589528107188SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/26IPT-941A-6MPA-V4589528107195SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/27IPT-941A-7MPA-V4589528107201SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/210IPT-941A-10MPA-V4589528107218SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/216IPT-941A-16MPA-V4589528107225SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/220IPT-941A-20MPA-V4589528107232SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/225IPT-941A-25MPA-V4589528107249SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/230IPT-941A-30MPA-V4589528107256SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/235IPT-941A-35MPA-V4589528107263SIron Black Case

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote 100R1/240IPT-941A-40MPA-V4589528107270SIron Black Case

Loading...

Basic Information

Product Type General-Purpose Pressure Gauge Application Other Accuracy ±1.6% F.S
Case type A Specification Vibration-resistant type