1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

HNT General Purpose Compound Gauge, Vibration-Proof Type, Rounded Edge Type (B)

HNT General Purpose Compound Gauge, Vibration-Proof Type, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Mass produced for a reduced, reasonable cost.
· Used in areas with vibration.
[Applications]
· Used to measure air pressure, hydraulic pressure and other general pressure.

 
Part Number
BVT-G1/4-60X0.1/-0.1MPA-AHT
BVT-G1/4-60X0.2/-0.1MPA-AHT
BVT-G1/4-60X0.3/-0.1MPA-AHT
BVT-G1/4-60X0.4/-0.1MPA-AHT
BVT-G1/4-60X0.5/-0.1MPA-AHT
BVT-G1/4-60X0.6/-0.1MPA-AHT
BVT-G1/4-60X0.25/-0.1MPA-AHT
BVT-G1/4-60X1/-0.1MPA-AHT
BVT-G1/4-60X1.6/-0.1MPA-AHT
BVT-G1/4-60X2/-0.1MPA-AHT
BVT-G1/4-60X2.5/-0.1MPA-AHT
BVT-G3/8-60X0.1/-0.1MPA-AHT
BVT-G3/8-60X0.2/-0.1MPA-AHT
BVT-G3/8-60X0.3/-0.1MPA-AHT
BVT-G3/8-60X0.4/-0.1MPA-AHT
BVT-G3/8-60X0.5/-0.1MPA-AHT
BVT-G3/8-60X0.6/-0.1MPA-AHT
BVT-G3/8-60X0.25/-0.1MPA-AHT
BVT-G3/8-60X1/-0.1MPA-AHT
BVT-G3/8-60X1.6/-0.1MPA-AHT
BVT-G3/8-60X2/-0.1MPA-AHT
BVT-G3/8-60X2.5/-0.1MPA-AHT
BVT-G3/8-75X0.1/-0.1MPA-AHT
BVT-G3/8-75X0.2/-0.1MPA-AHT
BVT-G3/8-75X0.3/-0.1MPA-AHT
BVT-G3/8-75X0.4/-0.1MPA-AHT
BVT-G3/8-75X0.5/-0.1MPA-AHT
BVT-G3/8-75X0.6/-0.1MPA-AHT
BVT-G3/8-75X0.25/-0.1MPA-AHT
BVT-G3/8-75X1/-0.1MPA-AHT
BVT-G3/8-75X1.6/-0.1MPA-AHT
BVT-G3/8-75X2/-0.1MPA-AHT
BVT-G3/8-75X2.5/-0.1MPA-AHT
BVT-G3/8-100X0.1/-0.1MPA-AHT
BVT-G3/8-100X0.2/-0.1MPA-AHT
BVT-G3/8-100X0.3/-0.1MPA-AHT
BVT-G3/8-100X0.4/-0.1MPA-AHT
BVT-G3/8-100X0.5/-0.1MPA-AHT
BVT-G3/8-100X0.6/-0.1MPA-AHT
BVT-G3/8-100X0.25/-0.1MPA-AHT
BVT-G3/8-100X1/-0.1MPA-AHT
BVT-G3/8-100X1.6/-0.1MPA-AHT
BVT-G3/8-100X2/-0.1MPA-AHT
BVT-G3/8-100X2.5/-0.1MPA-AHT
BVT-R1/4-60X0.1/-0.1MPA-AHT
BVT-R1/4-60X0.2/-0.1MPA-AHT
BVT-R1/4-60X0.3/-0.1MPA-AHT
BVT-R1/4-60X0.4/-0.1MPA-AHT
BVT-R1/4-60X0.5/-0.1MPA-AHT
BVT-R1/4-60X0.6/-0.1MPA-AHT
BVT-R1/4-60X0.25/-0.1MPA-AHT
BVT-R1/4-60X1/-0.1MPA-AHT
BVT-R1/4-60X1.6/-0.1MPA-AHT
BVT-R1/4-60X2/-0.1MPA-AHT
BVT-R1/4-60X2.5/-0.1MPA-AHT
BVT-R3/8-60X0.1/-0.1MPA-AHT
BVT-R3/8-60X0.2/-0.1MPA-AHT
BVT-R3/8-60X0.3/-0.1MPA-AHT
BVT-R3/8-60X0.4/-0.1MPA-AHT
BVT-R3/8-60X0.5/-0.1MPA-AHT
BVT-R3/8-60X0.6/-0.1MPA-AHT
BVT-R3/8-60X0.25/-0.1MPA-AHT
BVT-R3/8-60X1/-0.1MPA-AHT
BVT-R3/8-60X1.6/-0.1MPA-AHT
BVT-R3/8-60X2/-0.1MPA-AHT
BVT-R3/8-60X2.5/-0.1MPA-AHT
BVT-R3/8-75X0.1/-0.1MPA-AHT
BVT-R3/8-75X0.2/-0.1MPA-AHT
BVT-R3/8-75X0.3/-0.1MPA-AHT
BVT-R3/8-75X0.4/-0.1MPA-AHT
BVT-R3/8-75X0.5/-0.1MPA-AHT
BVT-R3/8-75X0.6/-0.1MPA-AHT
BVT-R3/8-75X0.25/-0.1MPA-AHT
BVT-R3/8-75X1/-0.1MPA-AHT
BVT-R3/8-75X1.6/-0.1MPA-AHT
BVT-R3/8-75X2/-0.1MPA-AHT
BVT-R3/8-75X2.5/-0.1MPA-AHT
BVT-R3/8-100X0.1/-0.1MPA-AHT
BVT-R3/8-100X0.2/-0.1MPA-AHT
BVT-R3/8-100X0.3/-0.1MPA-AHT
BVT-R3/8-100X0.4/-0.1MPA-AHT
BVT-R3/8-100X0.5/-0.1MPA-AHT
BVT-R3/8-100X0.6/-0.1MPA-AHT
BVT-R3/8-100X0.25/-0.1MPA-AHT
BVT-R3/8-100X1/-0.1MPA-AHT
BVT-R3/8-100X1.6/-0.1MPA-AHT
BVT-R3/8-100X2/-0.1MPA-AHT
BVT-R3/8-100X2.5/-0.1MPA-AHT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code Case material

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 0.1HNT-221B-0.1/-0.1MPA-V4589528064740Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 0.2HNT-221B-0.2/-0.1MPA-V4589528064757Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 0.3HNT-221B-0.3/-0.1MPA-V4589528064764Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 0.4HNT-221B-0.4/-0.1MPA-V4589528064771Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 0.5HNT-221B-0.5/-0.1MPA-V4589528064788Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 0.6HNT-221B-0.6/-0.1MPA-V4589528064795Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 0.25HNT-221B-0.25/-0.1MPA-V4589528064818Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 1HNT-221B-1/-0.1MPA-V4589528064726Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 1.6HNT-221B-1.6/-0.1MPA-V4589528064689Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 2HNT-221B-2/-0.1MPA-V4589528064733Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G1/4-0.1 to 2.5HNT-221B-2.5/-0.1MPA-V4589528064702Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 0.1HNT-321B-0.1/-0.1MPA-V4589528065792Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 0.2HNT-321B-0.2/-0.1MPA-V4589528065808Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 0.3HNT-321B-0.3/-0.1MPA-V4589528065815Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 0.4HNT-321B-0.4/-0.1MPA-V4589528065822Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 0.5HNT-321B-0.5/-0.1MPA-V4589528065839Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 0.6HNT-321B-0.6/-0.1MPA-V4589528065846Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 0.25HNT-321B-0.25/-0.1MPA-V4589528065860Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 1HNT-321B-1/-0.1MPA-V4589528065778Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 1.6HNT-321B-1.6/-0.1MPA-V4589528065730Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 2HNT-321B-2/-0.1MPA-V4589528065785Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60G3/8-0.1 to 2.5HNT-321B-2.5/-0.1MPA-V4589528065754Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.1HNT-331B-0.1/-0.1MPA-V4589528066133Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.2HNT-331B-0.2/-0.1MPA-V4589528066140Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.3HNT-331B-0.3/-0.1MPA-V4589528066157Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.4HNT-331B-0.4/-0.1MPA-V4589528066164Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.5HNT-331B-0.5/-0.1MPA-V4589528066171Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.6HNT-331B-0.6/-0.1MPA-V4589528066188Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 0.25HNT-331B-0.25/-0.1MPA-V4589528066201Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 1HNT-331B-1/-0.1MPA-V4589528066119Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 1.6HNT-331B-1.6/-0.1MPA-V4589528066072Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 2HNT-331B-2/-0.1MPA-V4589528066126Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75G3/8-0.1 to 2.5HNT-331B-2.5/-0.1MPA-V4589528066096Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.1HNT-341B-0.1/-0.1MPA-V4589528066478Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.2HNT-341B-0.2/-0.1MPA-V4589528066485Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.3HNT-341B-0.3/-0.1MPA-V4589528066492Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.4HNT-341B-0.4/-0.1MPA-V4589528066508Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.5HNT-341B-0.5/-0.1MPA-V4589528066515Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.6HNT-341B-0.6/-0.1MPA-V4589528066522Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 0.25HNT-341B-0.25/-0.1MPA-V4589528066546Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 1HNT-341B-1/-0.1MPA-V4589528066454Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 1.6HNT-341B-1.6/-0.1MPA-V4589528066416Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 2HNT-341B-2/-0.1MPA-V4589528066461Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100G3/8-0.1 to 2.5HNT-341B-2.5/-0.1MPA-V4589528066430Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 0.1HNT-721B-0.1/-0.1MPA-V4589528066881Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 0.2HNT-721B-0.2/-0.1MPA-V4589528066898Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 0.3HNT-721B-0.3/-0.1MPA-V4589528066904Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 0.4HNT-721B-0.4/-0.1MPA-V4589528066911Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 0.5HNT-721B-0.5/-0.1MPA-V4589528066928Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 0.6HNT-721B-0.6/-0.1MPA-V4589528066935Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 0.25HNT-721B-0.25/-0.1MPA-V4589528066959Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 1HNT-721B-1/-0.1MPA-V4589528066867Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 1.6HNT-721B-1.6/-0.1MPA-V4589528066829Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 2HNT-721B-2/-0.1MPA-V4589528066874Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R1/4-0.1 to 2.5HNT-721B-2.5/-0.1MPA-V4589528066843Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 0.1HNT-821B-0.1/-0.1MPA-V4589528067932Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 0.2HNT-821B-0.2/-0.1MPA-V4589528067949Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 0.3HNT-821B-0.3/-0.1MPA-V4589528067956Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 0.4HNT-821B-0.4/-0.1MPA-V4589528067963Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 0.5HNT-821B-0.5/-0.1MPA-V4589528067970Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 0.6HNT-821B-0.6/-0.1MPA-V4589528067987Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 0.25HNT-821B-0.25/-0.1MPA-V4589528068007Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 1HNT-821B-1/-0.1MPA-V4589528067918Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 1.6HNT-821B-1.6/-0.1MPA-V4589528067871Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 2HNT-821B-2/-0.1MPA-V4589528067925Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 60R3/8-0.1 to 2.5HNT-821B-2.5/-0.1MPA-V4589528067895Iron Chrome Plating

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.1HNT-831B-0.1/-0.1MPA-V4589528068274Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.2HNT-831B-0.2/-0.1MPA-V4589528068281Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.3HNT-831B-0.3/-0.1MPA-V4589528068298Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.4HNT-831B-0.4/-0.1MPA-V4589528068304Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.5HNT-831B-0.5/-0.1MPA-V4589528068311Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.6HNT-831B-0.6/-0.1MPA-V4589528068328Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 0.25HNT-831B-0.25/-0.1MPA-V4589528068342Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 1HNT-831B-1/-0.1MPA-V4589528068250Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 1.6HNT-831B-1.6/-0.1MPA-V4589528068212Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 2HNT-831B-2/-0.1MPA-V4589528068267Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 75R3/8-0.1 to 2.5HNT-831B-2.5/-0.1MPA-V4589528068236Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 0.1HNT-841B-0.1/-0.1MPA-V4589528068618Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 0.2HNT-841B-0.2/-0.1MPA-V4589528068625Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 0.3HNT-841B-0.3/-0.1MPA-V4589528068632Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 0.4HNT-841B-0.4/-0.1MPA-V4589528068649Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 0.5HNT-841B-0.5/-0.1MPA-V4589528068656Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 0.6HNT-841B-0.6/-0.1MPA-V4589528068663Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 0.25HNT-841B-0.25/-0.1MPA-V4589528068687Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 1HNT-841B-1/-0.1MPA-V4589528068595Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 1.6HNT-841B-1.6/-0.1MPA-V4589528068557Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 2HNT-841B-2/-0.1MPA-V4589528068601Aluminum Alloy Case

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote 100R3/8-0.1 to 2.5HNT-841B-2.5/-0.1MPA-V4589528068571Aluminum Alloy Case

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Application Constant pressure measurement of gas or liquid Accuracy ±1.6% F.S
Case type B Connection port type T Specification Vibration-resistant type