1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HNT General Purpose Compound Gauge For Vapor, Embedded Type (FD)

HNT General Purpose Compound Gauge For Vapor, Embedded Type (FD)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Mass produced for a reduced, reasonable cost.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· Used to measure vapor pressure.

 
Part Number
FDMU-G1/4-60X0.1/-0.1MPA-AHT
FDMU-G1/4-60X0.2/-0.1MPA-AHT
FDMU-G1/4-60X0.3/-0.1MPA-AHT
FDMU-G1/4-60X0.4/-0.1MPA-AHT
FDMU-G1/4-60X0.5/-0.1MPA-AHT
FDMU-G1/4-60X0.6/-0.1MPA-AHT
FDMU-G1/4-60X0.25/-0.1MPA-AHT
FDMU-G1/4-60X1/-0.1MPA-AHT
FDMU-G1/4-60X1.6/-0.1MPA-AHT
FDMU-G1/4-60X2/-0.1MPA-AHT
FDMU-G1/4-60X2.5/-0.1MPA-AHT
FDMU-R1/4-60X0.1/-0.1MPA-AHT
FDMU-R1/4-60X0.2/-0.1MPA-AHT
FDMU-R1/4-60X0.3/-0.1MPA-AHT
FDMU-R1/4-60X0.4/-0.1MPA-AHT
FDMU-R1/4-60X0.5/-0.1MPA-AHT
FDMU-R1/4-60X0.6/-0.1MPA-AHT
FDMU-R1/4-60X0.25/-0.1MPA-AHT
FDMU-R1/4-60X1/-0.1MPA-AHT
FDMU-R1/4-60X1.6/-0.1MPA-AHT
FDMU-R1/4-60X2/-0.1MPA-AHT
FDMU-R1/4-60X2.5/-0.1MPA-AHT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipScrew type and diameter Pressure span
(Mpa)
Manufacturer model number JAN code

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 0.1HNT-221D-0.1/-0.1MPA-M4589528074138

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 0.2HNT-221D-0.2/-0.1MPA-M4589528074145

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 0.3HNT-221D-0.3/-0.1MPA-M4589528074152

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 0.4HNT-221D-0.4/-0.1MPA-M4589528074169

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 0.5HNT-221D-0.5/-0.1MPA-M4589528074176

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 0.6HNT-221D-0.6/-0.1MPA-M4589528074183

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 0.25HNT-221D-0.25/-0.1MPA-M4589528074206

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 1HNT-221D-1/-0.1MPA-M4589528074114

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 1.6HNT-221D-1.6/-0.1MPA-M4589528074077

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 2HNT-221D-2/-0.1MPA-M4589528074121

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote G1/4-0.1 to 2.5HNT-221D-2.5/-0.1MPA-M4589528074091

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 0.1HNT-721D-0.1/-0.1MPA-M4589528074442

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 0.2HNT-721D-0.2/-0.1MPA-M4589528074459

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 0.3HNT-721D-0.3/-0.1MPA-M4589528074466

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 0.4HNT-721D-0.4/-0.1MPA-M4589528074473

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 0.5HNT-721D-0.5/-0.1MPA-M4589528074480

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 0.6HNT-721D-0.6/-0.1MPA-M4589528074497

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 0.25HNT-721D-0.25/-0.1MPA-M4589528074510

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 1HNT-721D-1/-0.1MPA-M4589528074428

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 1.6HNT-721D-1.6/-0.1MPA-M4589528074381

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 2HNT-721D-2/-0.1MPA-M4589528074435

฿ 999,999,999.00

COMPOUND PRESSURE GAUGE 1 Piece(s) Quote R1/4-0.1 to 2.5HNT-721D-2.5/-0.1MPA-M4589528074404

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Application Constant pressure measurement of gas or liquid Case size(ømm) 60
Accuracy ±1.6% F.S Case type FD Connection port type U
Case material Iron Chrome Plating Specification For vapor