(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Mass produced for a reduced, reasonable cost.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· Used to measure vapor pressure.
Part Number |
---|
AMT-G1/4-60X-0.1MPA-AHT |
AMT-G3/8-60X-0.1MPA-AHT |
AMT-G3/8-75X-0.1MPA-AHT |
AMT-G3/8-100X-0.1MPA-AHT |
AMT-R1/4-60X-0.1MPA-AHT |
AMT-R3/8-60X-0.1MPA-AHT |
AMT-R3/8-75X-0.1MPA-AHT |
AMT-R3/8-100X-0.1MPA-AHT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Manufacturer model number | JAN code | Case material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | G1/4 | HNT-221A--0.1MPA-M | 4589528056691 | Iron Chrome Plating | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | G3/8 | HNT-321A--0.1MPA-M | 4589528057629 | Iron Chrome Plating | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | HNT-331A--0.1MPA-M | 4589528057933 | Aluminum Alloy Case | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G3/8 | HNT-341A--0.1MPA-M | 4589528058244 | Aluminum Alloy Case | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | R1/4 | HNT-721A--0.1MPA-M | 4589528058558 | Iron Chrome Plating | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | R3/8 | HNT-821A--0.1MPA-M | 4589528059487 | Iron Chrome Plating | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | HNT-831A--0.1MPA-M | 4589528059791 | Aluminum Alloy Case | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | HNT-841A--0.1MPA-M | 4589528060117 | Aluminum Alloy Case |
Loading...
Product Type | General-purpose Pressure Gauge | Application | Constant pressure measurement of gas or liquid | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Pressure span(Mpa) | -0.1 | Case type | A | Connection port type | T |
Specification | For vapor |
How can we improve?
How can we improve?