1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HNT General Purpose Vacuum Gauge, Vibration-Proof Type, Rimless Type (A)

HNT General Purpose Vacuum Gauge, Vibration-Proof Type, Rimless Type (A)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,765.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Mass produced for a reduced, reasonable cost.
· Used in areas with vibration.
[Applications]
· Used to measure air pressure, hydraulic pressure and other general pressure.

 
Part Number
AVT-G1/4-60X-0.1MPA-AHT
AVT-G3/8-60X-0.1MPA-AHT
AVT-G3/8-75X-0.1MPA-AHT
AVT-G3/8-100X-0.1MPA-AHT
AVT-R1/4-60X-0.1MPA-AHT
AVT-R3/8-60X-0.1MPA-AHT
AVT-R3/8-75X-0.1MPA-AHT
AVT-R3/8-100X-0.1MPA-AHT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code Case material

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 60G1/4HNT-221A--0.1MPA-V4589528052433Iron Chrome Plating

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 60G3/8HNT-321A--0.1MPA-V4589528053522Iron Chrome Plating

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75G3/8HNT-331A--0.1MPA-V4589528053867Aluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100G3/8HNT-341A--0.1MPA-V4589528054208Aluminum Alloy Case

฿ 2,765.00

VACUUM GAUGE 1 Piece(s) 13 Day(s) 60R1/4HNT-721A--0.1MPA-V4589528054611Iron Chrome Plating

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 60R3/8HNT-821A--0.1MPA-V4589528055700Iron Chrome Plating

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75R3/8HNT-831A--0.1MPA-V4589528056042Aluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100R3/8HNT-841A--0.1MPA-V4589528056387Aluminum Alloy Case

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Application Constant pressure measurement of gas or liquid Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type A Connection port type T
Specification Vibration-resistant type