1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

HNT General Purpose Vacuum Gauge For Vapor, Rounded Edge Type (B)

HNT General Purpose Vacuum Gauge For Vapor, Rounded Edge Type (B)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product image is a representative image of the product.

Product Description

[Features]
· Mass produced for a reduced, reasonable cost.
· The pressure medium is a product which withstands temporarily high temperatures, such as the water vapor when starting operation.
[Applications]
· Used to measure vapor pressure.

 
Part Number
BMT-G1/4-60X-0.1MPA-AHT
BMT-G3/8-60X-0.1MPA-AHT
BMT-G3/8-75X-0.1MPA-AHT
BMT-G3/8-100X-0.1MPA-AHT
BMT-R1/4-60X-0.1MPA-AHT
BMT-R3/8-60X-0.1MPA-AHT
BMT-R3/8-75X-0.1MPA-AHT
BMT-R3/8-100X-0.1MPA-AHT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCase size
(ømm)
Screw type and diameter Manufacturer model number JAN code Case material

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 60G1/4HNT-221B--0.1MPA-M4589528068984Iron Chrome Plating

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 60G3/8HNT-321B--0.1MPA-M4589528069912Iron Chrome Plating

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75G3/8HNT-331B--0.1MPA-M4589528070239Aluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100G3/8HNT-341B--0.1MPA-M4589528070543Aluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 60R1/4HNT-721B--0.1MPA-M4589528070857Iron Chrome Plating

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 60R3/8HNT-821B--0.1MPA-M4589528071786Iron Chrome Plating

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 75R3/8HNT-831B--0.1MPA-M4589528072097Aluminum Alloy Case

฿ 999,999,999.00

VACUUM GAUGE 1 Piece(s) Quote 100R3/8HNT-841B--0.1MPA-M4589528072400Aluminum Alloy Case

Loading...

  1. 1

Basic Information

Product Type General-purpose Pressure Gauge Application Constant pressure measurement of gas or liquid Accuracy ±1.6% F.S
Pressure span(Mpa) -0.1 Case type B Connection port type T
Specification For vapor