(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Mass produced for a reduced, reasonable cost.
· Product features stable quality and performance, manufactured based on JIS standards.
[Applications]
· Used to measure air pressure, hydraulic pressure and other general pressure.
Part Number |
---|
AT-G1/4-60X-0.1MPA-AHT |
AT-G3/8-60X-0.1MPA-AHT |
AT-G3/8-75X-0.1MPA-AHT |
AT-G3/8-100X-0.1MPA-AHT |
AT-R1/4-60X-0.1MPA-AHT |
AT-R3/8-60X-0.1MPA-AHT |
AT-R3/8-75X-0.1MPA-AHT |
AT-R3/8-100X-0.1MPA-AHT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Manufacturer model number | JAN code | Case material |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,087.06 | VACUUM GAUGE | 1 Piece(s) | 45 Day(s) | 60 | G1/4 | HNT-221A--0.1MPA | 4589528048061 | Iron Chrome Plating | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | G3/8 | HNT-321A--0.1MPA | 4589528049150 | Iron Chrome Plating | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | HNT-331A--0.1MPA | 4589528049495 | Aluminum Alloy Case | ||
฿ 1,312.00 | VACUUM GAUGE | 1 Piece(s) | 12 Day(s) | 100 | G3/8 | HNT-341A--0.1MPA | 4589528049839 | Aluminum Alloy Case | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | R1/4 | HNT-721A--0.1MPA | 4589528050255 | Iron Chrome Plating | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | R3/8 | HNT-821A--0.1MPA | 4589528051344 | Iron Chrome Plating | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | HNT-831A--0.1MPA | 4589528051689 | Aluminum Alloy Case | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | HNT-841A--0.1MPA | 4589528052020 | Aluminum Alloy Case |
Loading...
Product Type | General-purpose Pressure Gauge | Application | Constant pressure measurement of gas or liquid | Accuracy | ±1.6% F.S |
---|---|---|---|---|---|
Pressure span(Mpa) | -0.1 | Case type | A | Connection port type | T |
How can we improve?
How can we improve?