(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Glycerin solution is added for appropriate vibration and pulsation.
· A reduction in pulsation has dramatically improved durability.
[Applications]
· This super vibration-proof type is appropriate for pressure measurements under extreme pulsation.
Part Number |
---|
DU-G1/2-100X-0.1MPA-AGT |
DU-G1/4-60X-0.1MPA-AGT |
DU-G3/8-75X-0.1MPA-AGT |
DU-G3/8-100X-0.1MPA-AGT |
DU-R1/2-100X-0.1MPA-AGT |
DU-R1/4-60X-0.1MPA-AGT |
DU-R3/8-75X-0.1MPA-AGT |
DU-R3/8-100X-0.1MPA-AGT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | GRK-441D--0.1MPA | 4589528045978 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | G1/4 | GRK-221D--0.1MPA | 4589528044711 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | GRK-331D--0.1MPA | 4589528045138 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G3/8 | GRK-341D--0.1MPA | 4589528045558 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | GRK-941D--0.1MPA | 4589528047651 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | R1/4 | GRK-721D--0.1MPA | 4589528046395 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | GRK-831D--0.1MPA | 4589528046814 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | GRK-841D--0.1MPA | 4589528047231 |
Loading...
Product Type | Glycerin Pressure Gauge | Application | Other | Accuracy | ±1.6% FS |
---|---|---|---|---|---|
Pressure span(Mpa) | -0.1 | Case type | D | Connection port type | U |
Case material | Aluminum Silver Plated Case |
How can we improve?
How can we improve?