(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Glycerin solution is added for appropriate vibration and pulsation.
· A reduction in pulsation has dramatically improved durability.
[Applications]
· This super vibration-proof type is appropriate for pressure measurements under extreme pulsation.
Part Number |
---|
AU-G1/2-100X-0.1MPA-AGT |
AU-G1/4-60X-0.1MPA-AGT |
AU-G3/8-75X-0.1MPA-AGT |
AU-G3/8-100X-0.1MPA-AGT |
AU-R1/2-100X-0.1MPA-AGT |
AU-R1/4-60X-0.1MPA-AGT |
AU-R3/8-75X-0.1MPA-AGT |
AU-R3/8-100X-0.1MPA-AGT |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Case size (ømm) | Screw type and diameter | Manufacturer model number | JAN code |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G1/2 | GRK-441A--0.1MPA | 4589528039243 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | G1/4 | GRK-221A--0.1MPA | 4589528037980 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | G3/8 | GRK-331A--0.1MPA | 4589528038406 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | G3/8 | GRK-341A--0.1MPA | 4589528038826 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R1/2 | GRK-941A--0.1MPA | 4589528040935 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 60 | R1/4 | GRK-721A--0.1MPA | 4589528039663 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 75 | R3/8 | GRK-831A--0.1MPA | 4589528040096 | ||
฿ 999,999,999.00 | VACUUM GAUGE | 1 Piece(s) | Quote | 100 | R3/8 | GRK-841A--0.1MPA | 4589528040515 |
Loading...
Product Type | Glycerin Pressure Gauge | Application | Other | Accuracy | ±1.6% FS |
---|---|---|---|---|---|
Pressure span(Mpa) | -0.1 | Case type | A | Connection port type | U |
Case material | Aluminum Silver Plated Case |
How can we improve?
How can we improve?