(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
125821 |
125822 |
125823 |
125825 |
125826 |
125827 |
125828 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) |
Shaft length (mm) |
Overall Length (mm) |
Tip size / flathead (-) blade thickness (mm) |
Applicable Standards | Shaft diameter (mm) |
Grip diameter (mm) |
JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 387.25 |
VSL HAND TOOL | 1 Piece(s) | 31 Day(s) | Phillips (+) | No.1 | - | 75 | 177 | - | IEC60900 | 6.8 | 30 | 4907587109811 | ||
฿ 428.18 |
VSL HAND TOOL | 1 Piece(s) | 12 Day(s) | Phillips (+) | No.2 | - | 100 | 212 | - | IEC900.VDE | 7.8 | 34 | 4907587109828 | ||
฿ 514.10 |
VSL HAND TOOL | 1 Piece(s) | 6 Day(s) | Phillips (+) | No.3 | - | 150 | 277 | - | IEC900.VDE | 9.8 | 36 | 4907587109835 | ||
฿ 428.18 |
VSL HAND TOOL | 1 Piece(s) | 12 Day(s) | Flathead (-) | - | 6 | 100 | 212 | 1 | IEC60900 | 7.8 | 34 | 4907587109873 | ||
฿ 526.94 |
VSL HAND TOOL | 1 Piece(s) | 6 Day(s) | Flathead (-) | - | 8 | 150 | 277 | 1.2 | IEC900.VDE | 9.8 | 36 | 4907587109880 | ||
฿ 486.84 |
VSL HAND TOOL | 1 Piece(s) | 12 Day(s) | Phillips (+) | No.2 | - | 100 | 212 | - | IEC900.VDE | 7.8 | 34 | 4907587109958 | ||
฿ 566.71 |
VSL HAND TOOL | 1 Piece(s) | 6 Day(s) | Phillips (+) | No.3 | - | 150 | 277 | - | IEC900.VDE | 9.8 | 36 | 4907587109965 |
Easy-to-use flagship screwdriver
Flat surface grip with a cushioning function in the diagonal section of the hexagonal cross-section.
Certified by VDE upon passing a full inspection with 6 strict requirements (IEC60900: 2004).
Double insulation coating with a yellow inner layer to make it possible to detect any peeling of the shaft coating.
Part Number |
---|
125821 |
125822 |
125823 |
125825 |
125826 |
125827 |
125828 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Tip standards | Tip size / Phillips (+) | Tip size / flathead (-) blade width (mm) |
Shaft length (mm) |
Overall Length (mm) |
Tip size / flathead (-) blade thickness (mm) |
Applicable Standards | Shaft diameter (mm) |
Grip diameter (mm) |
JAN code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 387.25 |
VSL HAND TOOL | 1 Piece(s) | 31 Day(s) | Phillips (+) | No.1 | - | 75 | 177 | - | IEC60900 | 6.8 | 30 | 4907587109811 | ||
฿ 428.18 |
VSL HAND TOOL | 1 Piece(s) | 12 Day(s) | Phillips (+) | No.2 | - | 100 | 212 | - | IEC900.VDE | 7.8 | 34 | 4907587109828 | ||
฿ 514.10 |
VSL HAND TOOL | 1 Piece(s) | 6 Day(s) | Phillips (+) | No.3 | - | 150 | 277 | - | IEC900.VDE | 9.8 | 36 | 4907587109835 | ||
฿ 428.18 |
VSL HAND TOOL | 1 Piece(s) | 12 Day(s) | Flathead (-) | - | 6 | 100 | 212 | 1 | IEC60900 | 7.8 | 34 | 4907587109873 | ||
฿ 526.94 |
VSL HAND TOOL | 1 Piece(s) | 6 Day(s) | Flathead (-) | - | 8 | 150 | 277 | 1.2 | IEC900.VDE | 9.8 | 36 | 4907587109880 | ||
฿ 486.84 |
VSL HAND TOOL | 1 Piece(s) | 12 Day(s) | Phillips (+) | No.2 | - | 100 | 212 | - | IEC900.VDE | 7.8 | 34 | 4907587109958 | ||
฿ 566.71 |
VSL HAND TOOL | 1 Piece(s) | 6 Day(s) | Phillips (+) | No.3 | - | 150 | 277 | - | IEC900.VDE | 9.8 | 36 | 4907587109965 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?