GT-1600JP Short Air Impact Wrench

Brand :
VESSEL

Caution

    Product Description

    Short Air Impact Wrench
    [Features]
    Good balance with low recoil.
    Lightweight and compact with an emphasis on high power.
    [Specifications]
    Socket Plug Angle: 12.7mm
    Capacity Bolt Diameter: 16φ/mm
    Number Of Rotations: 10,000rpm
    Operating Air Pressure: 0.6mpa
    Air Consumption Amount: 0.6m³/min
    Overall Length: 109mm
    Weight: 1,400g
    Practical Torque Range: 50 to 220N▪m
    Air Hose Inner Diameter: 6.35mm
    Tip tool mounting method: Retainer ring
    Sound damping device: Not available

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    GT-1600JP Short Air Impact Wrench | VESSEL | MISUMI Thailand