(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Xebec 801 High-Visibility Waterproof Cold-Weather Coat

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 9,091.90 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
801-80-4L
801-80-5L
801-82-4L
801-82-5L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Amount Of Content

฿ 9,091.90

WINTER CLOTHES 1 Piece(s) 9 Day(s) Yellow 4L Yellow 4991714485954 1,650 1 pc.

฿ 9,091.90

WINTER CLOTHES 1 Piece(s) 9 Day(s) Yellow 5L Yellow 4991714485961 1,700 1 pc.

฿ 9,091.90

WINTER CLOTHES 1 Piece(s) 9 Day(s) Orange 4L Orange 4991714486029 1,650 1 pc.

฿ 9,091.90

WINTER CLOTHES 1 Piece(s) 9 Day(s) Orange 5L Orange 4991714486036 1,700 1 pc.

Basic Specifications

  • Product Category
    Coat
  • Durable water-repellent machining
    Available
  • Antistatic Material
    NA
  • Garment length(cm)
    90
  • Amount Of Content
    1 pc.

Product Description

[Features]·A high-visibility safety clothing waterproof and cold-proof coat made of fluorescent colored fabric and retroreflective material. ·It is permeable and waterproof. ·Hood spindle adjustment, double placket, inside collar brushed tricot, hood lining brushed tricot, no-fixing back design, hook-and-loop tape adjustment, hood retroreflective material, cuffs with half-side rubber specifications, spindle adjustment, etc., make it comfortable to wear.

Part Number
801-80-4L
801-80-5L
801-82-4L
801-82-5L
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color (system) Size Color Details JAN Code Mass
(g)
Amount Of Content

฿ 9,091.90

WINTER CLOTHES 1 Piece(s) 9 Day(s) Yellow 4L Yellow 4991714485954 1,650 1 pc.

฿ 9,091.90

WINTER CLOTHES 1 Piece(s) 9 Day(s) Yellow 5L Yellow 4991714485961 1,700 1 pc.

฿ 9,091.90

WINTER CLOTHES 1 Piece(s) 9 Day(s) Orange 4L Orange 4991714486029 1,650 1 pc.

฿ 9,091.90

WINTER CLOTHES 1 Piece(s) 9 Day(s) Orange 5L Orange 4991714486036 1,700 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1