1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

IBF Tip Saw For Woodwork, For Renovations

BKM HAND TOOL

IBF Tip Saw For Woodwork, For Renovations
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 581.58/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A 147-mm tip saw; ideal for renovation work.
[Applications]
· Rip/cross cut dual-use

Part Number
1313475
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 581.58

BKM HAND TOOL 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

work material Wood Outer Diameter(mm) 147 Blade thickness(mm) 1.6
Number of flutes(P) 52 Details Type Both sides polished, rip/crosscut dual-use Internal Diameter(mm) 20
JAN Code 4983517019870