1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BAKUMA Silent Tip Saw

BAKUMA Silent Tip Saw
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 970.88/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The special resin filled laser slits absorb cutting noise, shock, vibration and shaking.
· Quiet, durable and finishes with a clean cut section.
[Applications]
· Rip/cross cut dual-use

Part Number
1313530
1313540
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
JAN Code

฿ 970.88

BKM HAND TOOL 1 Piece(s) 5 Day(s) 1654983517052747

฿ 981.19

BKM HAND TOOL 1 Piece(s) 5 Day(s) 1904983517052754

Loading...

  1. 1

Basic Information

work material Wood Blade thickness(mm) 1.6 Number of flutes(P) 52
Details Type Both sides polished, rip/crosscut dual-use Internal Diameter(mm) 20