1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BAKUMA Stealth Cutter (1312850)

BKM HAND TOOL

BAKUMA Stealth Cutter (1312850)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The resin filled double laser slits absorb high frequency sounds, vibrations and shaking.
· The special fluorine coating prevents the adherence of wood and resin, minimizes contact resistance, and ensures good lubricity and cutting performance.
[Applications]
· Rip/cross cut dual-use

Part Number
1312850
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
JAN Code

฿ 1,090.94

BKM HAND TOOL 1 Piece(s) 5 Day(s) 1904983517017067

Loading...

  1. 1

Basic Information

work material Wood Blade thickness(mm) 1.6 Number of flutes(P) 52
Details Type Both sides polished, rip/crosscut dual-use Internal Diameter(mm) 20