1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BAKUMA Bear Cutter

BAKUMA Bear Cutter
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 605.23/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Applications]
It can be used for rip-cut and cross-cut sawing of wood.
[Features]
It is made of carbon steel and has great strength.

Part Number
1313481
1313500
1313510
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
JAN Code

฿ 605.23

BKM HAND TOOL 1 Piece(s) 5 Day(s) 1654983517016145

฿ 611.58

BKM HAND TOOL 1 Piece(s) 3 Day(s) 1854983517016138

฿ 614.37

BKM HAND TOOL 1 Piece(s) 5 Day(s) 1904983517016176

Loading...

  1. 1

Basic Information

work material Wood Blade thickness(mm) 1.8 Number of flutes(P) 40
Details Type Alternating sides polished, rough rip/crosscutting Internal Diameter(mm) 20