1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

KING CUT Tip Saw (Blister Pack Type)

KING CUT Tip Saw (Blister Pack Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 936.60/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is a representative image.

Product Description

[Features]
· Light-touch sharpness, clean cut sections; BAKUMA's long-time best seller.

Part Number
1313570
1313590
1313601
1313602
1313620
1313640
1313660
1313661
1313680
1313681
1313701
1313702
1313703
1313704
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)
Details Type JAN Code

฿ 936.60

BKM HAND TOOL 1 Piece(s) 5 Day(s) 16548Both sides polished, rip/crosscut dual-use4983517045022

฿ 944.19

BKM HAND TOOL 1 Piece(s) 5 Day(s) 18548Both sides polished, rip/crosscut dual-use4983517045046

฿ 1,183.21

BKM HAND TOOL 1 Piece(s) 5 Day(s) 19060Both sides polished, dual rip/crosscut finishing4983517045152

฿ 1,801.59

BKM HAND TOOL 1 Piece(s) 5 Day(s) 19090Alternating sides polished, ultra-high precision finishing crosscuts4983517045251

฿ 1,168.04

BKM HAND TOOL 1 Piece(s) 5 Day(s) 16560Both sides polished, dual rip/crosscut finishing4983517045121

฿ 1,173.50

BKM HAND TOOL 1 Piece(s) 5 Day(s) 18560Both sides polished, dual rip/crosscut finishing4983517045145

฿ 1,380.51

BKM HAND TOOL 1 Piece(s) 5 Day(s) 18572Alternating sides polished, precision finishing crosscuts4983517045190

฿ 1,381.11

BKM HAND TOOL 1 Piece(s) 5 Day(s) 19072Alternating sides polished, precision finishing crosscuts4983517045206

฿ 1,800.84

BKM HAND TOOL 1 Piece(s) 5 Day(s) 18590Alternating sides polished, ultra-high precision finishing crosscuts4983517045244

฿ 1,792.64

BKM HAND TOOL 1 Piece(s) 5 Day(s) 16590Alternating sides polished, ultra-high precision finishing crosscuts4983517045220

฿ 1,372.16

BKM HAND TOOL 1 Piece(s) 5 Day(s) 16572Alternating sides polished, precision finishing crosscuts4983517045176

฿ 955.45

BKM HAND TOOL 1 Piece(s) 5 Day(s) 16552Both sides polished, rip/crosscut dual-use4983517045077

฿ 962.28

BKM HAND TOOL 1 Piece(s) 5 Day(s) 18552Both sides polished, rip/crosscut dual-use4983517045091

฿ 965.01

BKM HAND TOOL 1 Piece(s) 5 Day(s) 19052Both sides polished, rip/crosscut dual-use4983517045107

Loading...

  1. 1

Basic Information

work material Wood Blade thickness(mm) 1.6 Internal Diameter(mm) 20