1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

BAKUMA Large Diameter Tip Saw (1314200)

BKM HAND TOOL

BAKUMA Large Diameter Tip Saw (1314200)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Various large diameter tip saws (angle cutting, rip cutting, rip/crosscut dual-use, for plywood, aluminum, concrete panels)

 
Part Number
1314200
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Details Type JAN Code

฿ 5,523.54

BKM HAND TOOL 1 Piece(s) 5 Day(s) 305Both sides polished, aluminum4983517019306

Loading...

  1. 1

Basic Information

work material Wood Blade thickness(mm) 2.8 Number of flutes(P) 100
Internal Diameter(mm) 25.4