(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Pipe Lever

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1039160

  • Product Type
    Lever/bent rod
  • Overall Length(mm)
    600
  • Mass(g)
    565
  • JAN code
    4983517008126
Part Number
1039160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 848.63

BKM HAND TOOL 1 Piece(s) 6 Day(s)

Basic Specifications

  • Product Type
    Lever/bent rod
  • Overall Length(mm)
    600
  • Mass(g)
    565
  • JAN code
    4983517008126

Product Description

[Features]
·Easy to use for peeling, scraper work, etc.
·As it uses pipes, it is light and easy to use

Specifications of 1039160

  • Product Type
    Lever/bent rod
  • Overall Length(mm)
    600
  • Mass(g)
    565
  • JAN code
    4983517008126
Part Number
1039160
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 848.63

BKM HAND TOOL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1