(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bakuma Formwork Crowbar With Tapered Tail, Kajiya, Straight

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of 1036741

  • Product Type
    Bar
  • Overall Length(mm)
    260
  • Mass(g)
    230
  • JAN code
    4983517009109
Part Number
1036741
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 608.75

BKM HAND TOOL 1 Piece(s) 6 Day(s)

Basic Specifications

  • Product Type
    Bar
  • Overall Length(mm)
    260
  • Mass(g)
    230
  • JAN code
    4983517009109

Product Description

[Specifications]
·It comes with a spud handle so that the holes can be aligned.
·Overall length (mm): 260

Specifications of 1036741

  • Product Type
    Bar
  • Overall Length(mm)
    260
  • Mass(g)
    230
  • JAN code
    4983517009109
Part Number
1036741
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 608.75

BKM HAND TOOL 1 Piece(s) 6 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1