Solid Round Dies for Parallel Pipe Threads, for Left Hand Threads_D-PF-LH

Brand :
YAMAWA MFG
Caution
Product Description
■ Solid round dies for external PF left handthreads with improved runout accuracy.
D PF LH, Solid Die for Straight Pipe Threads - Left-Handed
Product picture of Solid Die D for Straight Pipe Threads - Left-Handed PF LH
Dimensions
Dimensional drawings of two types of D PF LH
| Size | Code | Outer Diameter D (mm) | Thickness T (mm) | Clearance Holes | Type |
|---|---|---|---|---|---|
| PF1/8-28 | GYJPF020NEBC | 38 | 13 | 4 | 1 |
| PF1/4-19 | GYJPF040NEBC | 38 | 13 | 5 | 1 |
| PF3/8-19 | GYMPF060NEBC | 50 | 16 | 5 | 1 |
| PF1/2-14 | GYMPF080NEBC | 50 | 16 | 5 | 1 |
| PF3/4-14 | GYRPF120NEBC | 63 | 20 | 6 | 2 |
| PF1-11 | GYUPF160NEBC | 75 | 25 | 6 | 2 |