Solid Round Dies for American Parallel Pipe Threads_D-NPSM

Brand :
YAMAWA MFG
Caution
Product Description
■ The D NPSM is a solid round dies for parallelexternal thread processing of American taperedpipe threads that have improved die runoutaccuracy.
D NPSM, Solid Round Dies for American Parallel Pipe Threads
Product picture of Solid Die D for American Straight Pipe Threads NPSM
Dimensions
Dimensional drawings of two types of D NPSM
| Size | Code | Outer Diameter D (mm) | Thickness T (mm) | Clearance Holes | Type |
|---|---|---|---|---|---|
| NPSM1/16-27 | TYJSM010NEBC | 38 | 13 | 4 | 1 |
| NPSM1/8-27 | TYJSM020NEBC | 38 | 13 | 4 | 1 |
| NPSM1/4-18 | TYJSM040NEBC | 38 | 13 | 5 | 1 |
| NPSM3/8-18 | TYMSM060NEBC | 50 | 16 | 5 | 1 |
| NPSM1/2-14 | TYMSM080NEBC | 50 | 16 | 5 | 1 |
| NPSM3/4-14 | TYRSM120NEBC | 63 | 20 | 6 | 2 |
| NPSM1 -11.5 | TYUSM160NEBC | 75 | 25 | 6 | 2 |
| NPSM1 1/4-11.5 | TYUSM200NEBC | 75 | 25 | 8 | 2 |