(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Solid round dies for left hand thread processingwith improved runout accuracy.
Product picture of D LH
Dimensional drawings of two types of D LH for whitworth threads
Size | Code | Class | Outer Diameter D (mm) | Thickness T (mm) | Clearance Holes |
---|---|---|---|---|---|
3/16W24 | GYEW03MDNEBC | II | 20 | 7 | 4 |
5/16W18 | GYGW05ODNEBC | II | 25 | 9 | 4 |
3/8W16 | GYGW06PDNEBC | II | 25 | 9 | 5 |
GYJW06PDNEBC | II | 38 | 13 | 4 | |
7/16W14 | GYJW07QDNEBC | II | 38 | 13 | 4 |
1/2W12 | GYJW08SDNEBC | II | 38 | 13 | 4 |
5/8W11 | GYJW10UDNEBC | II | 38 | 13 | 5 |
3/4W10 | GYMW12VDNEBC | II | 50 | 16 | 5 |
7/8W9 | GYMW14WDNEBC | II | 50 | 16 | 6 |
1 W8 | GYMW16XDNEBC | II | 50 | 16 | 6 |
Part Number |
---|
GYEW03MDNEBC |
GYGW05ODNEBC |
GYGW06PDNEBC |
GYJW06PDNEBC |
GYJW07QDNEBC |
GYJW08SDNEBC |
GYJW10UDNEBC |
GYMW12VDNEBC |
GYMW14WDNEBC |
GYMW16XDNEBC |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | D (mm) | T (mm) | Chip Hole |
---|---|---|---|---|---|---|---|---|---|---|
฿ 3,100.28 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 3/16 | 24 | 20 | 7 | 4 | ||
฿ 3,709.83 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 5/16 | 18 | 25 | 9 | 4 | ||
฿ 3,709.83 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 3/8 | 16 | 25 | 9 | 5 | ||
฿ 4,943.42 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 3/8 | 16 | 38 | 13 | 4 | ||
฿ 4,943.42 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 7/16 | 14 | 38 | 13 | 4 | ||
฿ 4,943.42 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 1/2 | 12 | 38 | 13 | 4 | ||
฿ 4,943.42 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 5/8 | 11 | 38 | 13 | 5 | ||
฿ 7,942.74 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 3/4 | 10 | 50 | 16 | 5 | ||
฿ 7,942.74 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 7/8 | 9 | 50 | 16 | 6 | ||
฿ 7,942.74 | HSS_ROUND DIES | 1 Piece(s) | 20 Day(s) | 1 | 8 | 50 | 16 | 6 |
Loading...
Screw Types | unified | Tool Material Type | High-speed steel | Tap Type | Die |
---|---|---|---|---|---|
Coating Y/N | NA | Coating Type | Non-Coated | Class | II |
Shape | 1 |
How can we improve?
How can we improve?