Solid Round Dies for Parallel Pipe Threads_D-PF

Brand :
YAMAWA MFG
Caution
Product Description
■ Solid round dies for PF external threads withimproved die runout accuracy.
D PF, Solid Round Dies for Parallel Pipe Threads
Product picture of Solid Die D for Straight Pipe Threads PF
Dimensions
Dimensional drawings of two types of D PF
| Size | Code | Outer Diameter D (mm) | Thickness T (mm) | Clearance Holes | Type |
|---|---|---|---|---|---|
| PF1/16-28 | TYGPF010NEBC | 25 | 9 | 4 | 1 |
| PF1/8-28 | TYGPF020NEBC | 25 | 9 | 5 | 1 |
| TYJPF020NEBC | 38 | 13 | 4 | 1 | |
| PF1/4-19 | TYJPF040NEBC | 38 | 13 | 5 | 1 |
| PF3/8-19 | TYJPF060NEBC | 38 | 13 | 6 | 1 |
| TYMPF060NEBC | 50 | 16 | 5 | 1 | |
| PF1/2-14 | TYMPF080NEBC | 50 | 16 | 5 | 1 |
| PF5/8-14 | TYMPF100NEBC | 50 | 16 | 6 | 1 |
| PF3/4-14 | TYMPF120NEBC | 50 | 16 | 6 | 1 |
| TYRPF120NEBC | 63 | 20 | 2 | ||
| PF1 -11 | TYUPF160NEBC | 75 | 25 | 6 | 2 |
| PF1 1/4-11 | TYUPF200NEBC | 75 | 25 | 8 | 2 |
| PF1 1/2-11 | TYUPF240NEBC | 75 | 25 | 8 | 2 |
| PF2 -11 | TYYPF320NEBC | 105 | 30 | 8 | 2 |