Solid Round Dies for Taper Pipe Threads_D-PT

Brand :
YAMAWA MFG
Caution
Product Description
■ The D PT is a solid round dies for PT externaltapered pipe thread processing with improvedrunout accuracy.
D PT, Solid Round Dies for Taper Pipe Threads
Product picture of D PT product
Dimensions
Dimensional drawings of 3 types of D PT
| Size | Code | D (mm) | T (mm) | lg (mm) | Clearance Holes | Recess | Type |
|---|---|---|---|---|---|---|---|
| PT1/16-28 | TYJPT010NEBC | 38 | 13 | 6 | 4 | ○ | 1 |
| PT1/8-28 | TYJPT020NEBC | 38 | 13 | 6 | 4 | ○ | 1 |
| PT1/4-19 | TYJPT040NEBC | 38 | 18 | 8.5 | 5 | ○ | 2 |
| PT3/8-19 | TYMPT060NEBC | 50 | 22 | 10 | 5 | ○ | 2 |
| PT1/2-14 | TYMPT080NEBC | 50 | 22 | 12 | 6 | - | 2 |
| PT5/8-14 | TYRPT100NEBC | 63 | 24 | 12 | 6 | ○ | 3 |
| PT3/4-14 | TYRPT120NEBC | 63 | 24 | 12.5 | 6 | - | 3 |
| PT7/8-14 | TYUPT140NEBC | 75 | 30 | 12.5 | 6 | ○ | 3 |
| PT1 -11 | TYUPT160NEBC | 75 | 30 | 15 | 6 | ○ | 3 |
| PT1 1/4-11 | TYUPT200NEBC | 75 | 30 | 15 | 6 | - | 3 |
| PT1 1/2-11 | TYUPT240NEBC | 75 | 30 | 15 | 6 | - | 3 |
| PT2 -11 | TYYPT320NEBC | 105 | 36 | 17.5 | 8 | - | 3 |