(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■Adopting the special form on tap's root, SURZ controls the minor diameter geometry of internal threads.
■Special lobe shape realizes low tapping torque.
■High efficiency can be obtained in thread forming of stainless steel parts.
■By adjusting bored hole size, you can adjust the minor diameter geometry of internal threads.
Part Number |
---|
SURZ41.0BB |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,341.37 | HSS-P_ROLL TAPS | 1 Piece(s) | 1 Day(s) | Meter | M1 | 0.25 | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | 1 |
Loading...
Chamfer threads | 2P | Tool Material Type | Powder high-speed steel | work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Stainless steel (SUS) / Quenched and tempered steel (25 to 35 HRC) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Roll tap | Hole type | For blind hole | Coating Y/N | Available |
Coating Type | Other |
Please check the type/dimensions/specifications of the part SURZ41.0BB in the SU Roll Taps_SURZ series.
Part Number |
---|
SURZ31.6AB |
SURZ41.2BB |
SURZ41.4CB |
SURZ41.6DB |
SURZ41.7DB |
SURZ42.0EB |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Screw Types | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,263.96 | 1 Piece(s) | 1 Day(s) | Meter | M1.6 | 0.2 | 36 | G3 | 3.6 | - | 3 | 2.5 | 5 | 2 | ||
฿ 1,341.37 | 1 Piece(s) | 1 Day(s) | Meter | M1.2 | 0.25 | 36 | G4 | 4.5 | - | 3 | 2.5 | 5 | 1 | ||
฿ 1,263.96 | 1 Piece(s) | 1 Day(s) | Meter | M1.4 | 0.3 | 36 | G4 | 5.4 | - | 3 | 2.5 | 5 | 1 | ||
฿ 1,217.40 | 1 Piece(s) | 1 Day(s) | Meter | M1.6 | 0.35 | 36 | G4 | 6.3 | - | 3 | 2.5 | 5 | 2 | ||
฿ 1,217.40 | 1 Piece(s) | 1 Day(s) | Meter | M1.7 | 0.35 | 36 | G4 | 6.3 | - | 3 | 2.5 | 5 | 2 | ||
฿ 1,070.25 | 1 Piece(s) | 1 Day(s) | Meter | M2 | 0.4 | 42 | G4 | 7.2 | - | 3 | 2.5 | 5 | 3 |
How can we improve?
How can we improve?