1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spiral Pointed Taps for General Purpose_IPO

Spiral Pointed Taps for General Purpose_IPO
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 277.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product shape may differ from the photo. Check the shape symbol and the outline drawing.

Product Description

■ IPO is the best tap for through holes to be used with lowercutting speed on drilling machines.
■ Use for threading of the iron(SPC or SS400) products usedin our daily life.
■ Surface treated. Oxidization, the most suitable surfacetreatment for iron products.
■ Suitable for internal threadcutting in small quantity, such astapping of test pieces.
■ Having spiral points in thechamfer portion, IPO ejects chipsforward in the tapping directionand is for through hole use.

 
Part Number
PI74.0IBP
PI75.0KBP
PI76.0MBP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)

฿ 277.25

HSS_SPIRAL POINTED TAPS 1 Piece(s) 1 Day(s) M40.752111754

฿ 284.48

HSS_SPIRAL POINTED TAPS 1 Piece(s) 1 Day(s) M50.86013225.54.5

฿ 286.89

HSS_SPIRAL POINTED TAPS 1 Piece(s) 1 Day(s) M6162152664.5

Loading...

  1. 1

Basic Information

Screw Types Meter Chamfer threads 5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) Tap Type Point tap Hole type For through hole
Coating Y/N Available Coating Type Other Shank square part length(mm) 7
Number of Grooves 3 Shape 1 Surface Treatment Oxide Treatment