(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
■ Aluminum thin alloy like(ADC), Zinc alloy die casting(ZDC). It is a slightly oversized tap designed to compensatefor the materials tendency to contract after tapping.
LA-HT is the oversized tap, and is suitable for the materials tending to shrink, such as aluminum alloy diecastings (ADC) and zinc alloy diecastings (ZDC).
Four types of LA-HT
Part Number |
---|
TY2.6FQLENA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 584.28 | HSS_HAND TAPS | 1 Piece(s) | 20 Day(s) | M2.6 | 0.45 | 1.5P | 46 | P2 | 8.1 | 14 | 3 | 2.5 | 5 | 3 | 3 |
Loading...
Screw Types | Meter | Tool Material Type | High-speed steel | work material | Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC) |
---|---|---|---|---|---|
Tap Type | Hand Tap | Hole type | For through hole / For blind hole | Coating Y/N | Available |
Coating Type | Nitriding Treatment |
Please check the type/dimensions/specifications of the part TY2.6FQLENA in the Hand Taps for Die Cast Materials_LA-HT series.
Part Number |
---|
TY012NSLEN5 |
TY012OSLENA |
TY014QSLEN5 |
TY3.0GQLENA |
TY3.5HQLEN5 |
TY3.5HQLENA |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Chamfer threads | Overall Length (L) (mm) | Class | Thread Length (mm) | Length under neck (mm) | Shank diameter (Ds) (mm) | Shank square width (K) (mm) | Shank square part length (mm) | Number of Grooves | Shape |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,051.71 | 1 Piece(s) | 20 Day(s) | M12 | 1.25 | 5P | 82 | P4 | 26 | - | 8.5 | 6.5 | 9 | 4 | 4 | ||
฿ 1,051.71 | 1 Piece(s) | 20 Day(s) | M12 | 1.5 | 1.5P | 82 | P4 | 26 | - | 8.5 | 6.5 | 9 | 4 | 4 | ||
฿ 1,400.02 | 1 Piece(s) | 20 Day(s) | M14 | 2 | 5P | 88 | P4 | 26 | - | 10.5 | 8 | 11 | 4 | 4 | ||
฿ 374.34 | 1 Piece(s) | 1 Day(s) | M3 | 0.5 | 1.5P | 46 | P2 | 9 | 14 | 4 | 3.2 | 6 | 3 | 3 | ||
฿ 439.15 | 1 Piece(s) | 20 Day(s) | M3.5 | 0.6 | 5P | 52 | P2 | 11 | 16 | 5 | 4 | 7 | 3 | 3 | ||
฿ 439.15 | 1 Piece(s) | 20 Day(s) | M3.5 | 0.6 | 1.5P | 52 | P2 | 11 | 16 | 5 | 4 | 7 | 3 | 3 |
How can we improve?
How can we improve?