1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Taps for Die Cast Materials_LA-HT (Part Number)

HSS_HAND TAPS

Hand Taps for Die Cast Materials_LA-HT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 374.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

■ Aluminum thin alloy like(ADC), Zinc alloy die casting(ZDC). It is a slightly oversized tap designed to compensatefor the materials tendency to contract after tapping.

LA-HT, Hand Taps for Die Cast Materials

Hand Tap for Diecast LA-HT

 LA-HT is the oversized tap, and is suitable for the materials tending to shrink, such as aluminum alloy diecastings (ADC) and zinc alloy diecastings (ZDC).

Drawing Dimensions

Hand Tap for Diecast LA-HT

Four types of LA-HT

Part Number
TY1.6DQLENA
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 892.07

HSS_HAND TAPS 1 Piece(s) 20 Day(s) M1.60.351.5P36P26.3-32.5532

Loading...

  1. 1
 

Basic Information

Screw Types Meter Tool Material Type High-speed steel work material Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Magnesium Alloy (MC) / Zinc Alloy Casting (ZDC)
Tap Type Hand Tap Hole type For through hole / For blind hole Coating Y/N Available
Coating Type Nitriding Treatment

Please check the type/dimensions/specifications of the part TY1.6DQLENA in the Hand Taps for Die Cast Materials_LA-HT series.

Products with similar specification

Part Number
TY012NSLEN5
TY012OSLENA
TY014QSLEN5
TY2.0EQLEN5
TY2.0EQLENA
TY2.3EQLEN5
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Chamfer threads Overall Length (L)
(mm)
Class Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves Shape

฿ 1,051.71

1 Piece(s) 20 Day(s) M121.255P82P426-8.56.5944

฿ 1,051.71

1 Piece(s) 20 Day(s) M121.51.5P82P426-8.56.5944

฿ 1,400.02

1 Piece(s) 20 Day(s) M1425P88P426-10.581144

฿ 631.44

1 Piece(s) 19 Day(s) M20.45P42P27.21232.5533

฿ 631.44

1 Piece(s) 19 Day(s) M20.41.5P42P27.21232.5533

฿ 674.38

1 Piece(s) 20 Day(s) M2.30.45P42P27.21232.5533