Hand Taps for Cast Irons_FC-HT

Brand :
YAMAWA MFG

Caution

    Product Description

    ■ The FC-HT is suitable for thread processing of hard and brittle materials such as cast iron. It is producedslightly oversized because wear is relatively fast in these materials.

    Hand Tap for Cast Iron FC-HT

    Hand Tap for Cast Iron FC-HT

    Suitable for hard and abrasive materials such as cast irons. Considering comparatively quick wear, FC-HT is properly oversized.

    Features

    ● The FC-HT tap adopts a unique cutting edge angle that is the most suitable for tapping cast iron material.
    ● The FC-HT taps are slightly oversize compared to the standard HT.
    ● To improve wear resistance, the FC-HT taps have a Nitriding surface treatment.

    Hand Tap for Cast Iron FC-HT

    TThe comparison below of tool life for a FC-HT tap and a standard HT tap.

    The figure on the left is an example of a tool life comparison test when tapping in FC-250 cast iron with a M8X1.25 FCHT tap and standard HT of the same size. The chart represents the number
    of tapped holes until the GO thread gauge GP-6H measured a tight thread.

    Dimensional Drawing

    Hand Tap for Cast Iron FC-HT

    Two types of FC-HT

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    TY016OSAENA | Hand Taps for Cast Irons_FC-HT | YAMAWA MFG | MISUMI Thailand