Hand Taps for General Purpose_IHT

Caution
- Lengths containing 5 biting threads are recommended for through holes, while lengths containing 2 biting threads are recommended for blind holes.
Product Description
■ IHT is for hand tapping and for re-threading, and is used forboth through hole and blind hole.
■ Use for threading of the iron (SPC or SS400) products usedin our daily life.
■ Surface treated. Oxidization, the most suitable surfacetreatment for iron products.
■ Suitable for internal thread cutting in small quantity, such astapping of test pieces.
■ The 5 thread chamfer is recommended for through holesand 2 thread chamfer is recommeded for blind holes.
I Series Hand Tap, IHT Blister Pack: Hand Taps for General Purpose
Product picture of IHT Blister Pack
Product Features
● IHT is for hand tapping and for re-threading, and is used for both through hole and blind hole.
● Use for threading of the iron (SPC or SS400) products used in our daily life.
● Surface treated. Oxidization, the most suitable surface treatment for iron products.
● Suitable for internal thread cutting in small quantity, such as tapping of test pieces.
● The 5 thread chamfer is recommended for through holes
and 2 thread chamfer is recommeded for blind holes.
How to Use
● Start tapping after boring holes corresponding to the thread size by using drills (note: For drill sizes, refer to drill sizes shown in the bored hole size table.)
● On Hand Tapping, operate tapping in an upright position parallel to bored holes by using tap wrenches.
●During tapping, please use tapping oil.
Drawing

Dimesional drawings of two types of IHT products